Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
S
SDBT
SDBT-MSB - proximity sensor
Festo
Products (A - Z)
S
SDBT
SDBT-MSB - proximity sensor
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
8150172 SDBT-MSB-1L-NU-K-2-LE
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
LOD Level
LODLEVEL
Line length
L [m]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
8150171
SDBT-MSB-1L-PU-K-2-LE
High
2.000
0.0265
4052568580100
Yes
Yes
7439-92-1
534f8524-77bf-40c1-9c4a-39ec833b8c15
05.03.2025
8150172
SDBT-MSB-1L-NU-K-2-LE
High
2.000
0.0265
4052568580117
Yes
Yes
7439-92-1
534f8524-77bf-40c1-9c4a-39ec833b8c15
05.03.2025
8150173
SDBT-MSB-1L-ZU-K-2-LE
High
2.000
0.0240
4052568580124
Yes
Yes
7439-92-1
534f8524-77bf-40c1-9c4a-39ec833b8c15
05.03.2025
8150174
SDBT-MSB-1L-PU-K-0.3-M8
High
0.300
0.0095
4052568580131
Yes
Yes
7439-92-1
534f8524-77bf-40c1-9c4a-39ec833b8c15
05.03.2025
8150175
SDBT-MSB-1L-NU-K-0.3-M8
High
0.300
0.0095
4052568580148
Yes
Yes
7439-92-1
534f8524-77bf-40c1-9c4a-39ec833b8c15
05.03.2025
Visa komprimerad display (5 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Festo
- SDBT-MSB
Order number
8150172
Shorttext
proximity sensor
Sista förändringen
02.05.2025 13:16:12
Enhet
Nyckelord
Products
proximity sensor
Klassificeringar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-27-47-01 Cylinder switch
Manufacturer name
Festo
27-27-43-02 Magnetic proximity switch
27-27-44-01 Safety-related magnetic proximity switch
27-27-41-01 Safety-related inductive proximity switch
27-27-40-01 Inductive proximity switch
ECLASS 12.0
27-27-47-01 Cylinder switch
Manufacturer name
Festo
27-27-43-02 Magnetic proximity switch
27-27-40-01 Inductive proximity switch
ECLASS 11.1
27-27-01-05 Magnetic proximity switch
Manufacturer name
Festo
27-27-01-01 Inductive proximity switch
ECLASS 9.1
27-27-01-05 Magnetic proximity switch
Manufacturer name
Festo
27-27-01-01 Inductive proximity switch
ECLASS 7.1
27-27-01-05 Magnetic proximity switch
Manufacturer name
Festo
27-27-01-01 Inductive proximity switch
ECLASS 6.2
27-27-01-05 Magnetic proximity switch
Manufacturer name
Festo
27-27-01-01 Inductive proximity switch
ECLASS 6.1
27-27-01-05 Magnetic proximity switch
Manufacturer name
Festo
27-27-01-01 Inductive proximity switch
ECLASS 5.1
27-27-01-01 Inductive proximity switch
Manufacturer's name
Festo
ECLASS 5.0
27-27-01-01 01
ETIM 10.0
EC002544 Magnetic proximity switch
EC002714 Inductive proximity switch