2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8150172 SDBT-MSB-1L-NU-K-2-LE

Expand Table
EN
1/5
Part number
TNR
Type
TYP
LOD Level
LODLEVEL
Line length
L [m]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
8150171
SDBT-MSB-1L-PU-K-2-LE
High
2.000
0.0265
4052568580100
Yes
Yes
7439-92-1
534f8524-77bf-40c1-9c4a-39ec833b8c15
05.03.2025
8150172
SDBT-MSB-1L-NU-K-2-LE
High
2.000
0.0265
4052568580117
Yes
Yes
7439-92-1
534f8524-77bf-40c1-9c4a-39ec833b8c15
05.03.2025
8150173
SDBT-MSB-1L-ZU-K-2-LE
High
2.000
0.0240
4052568580124
Yes
Yes
7439-92-1
534f8524-77bf-40c1-9c4a-39ec833b8c15
05.03.2025
8150174
SDBT-MSB-1L-PU-K-0.3-M8
High
0.300
0.0095
4052568580131
Yes
Yes
7439-92-1
534f8524-77bf-40c1-9c4a-39ec833b8c15
05.03.2025
8150175
SDBT-MSB-1L-NU-K-0.3-M8
High
0.300
0.0095
4052568580148
Yes
Yes
7439-92-1
534f8524-77bf-40c1-9c4a-39ec833b8c15
05.03.2025
Visa komprimerad display (5 konfigurerbara produkter)
Order number8150172
Shorttextproximity sensor
Sista förändringen02.05.2025 13:16:12
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-27-47-01 Cylinder switch
Manufacturer nameFesto
27-27-43-02 Magnetic proximity switch
27-27-44-01 Safety-related magnetic proximity switch
27-27-41-01 Safety-related inductive proximity switch
27-27-40-01 Inductive proximity switch

ECLASS 12.0

27-27-47-01 Cylinder switch
Manufacturer nameFesto
27-27-43-02 Magnetic proximity switch
27-27-40-01 Inductive proximity switch

ECLASS 11.1

27-27-01-05 Magnetic proximity switch
Manufacturer nameFesto
27-27-01-01 Inductive proximity switch

ECLASS 9.1

27-27-01-05 Magnetic proximity switch
Manufacturer nameFesto
27-27-01-01 Inductive proximity switch

ECLASS 7.1

27-27-01-05 Magnetic proximity switch
Manufacturer nameFesto
27-27-01-01 Inductive proximity switch

ECLASS 6.2

27-27-01-05 Magnetic proximity switch
Manufacturer nameFesto
27-27-01-01 Inductive proximity switch

ECLASS 6.1

27-27-01-05 Magnetic proximity switch
Manufacturer nameFesto
27-27-01-01 Inductive proximity switch

ECLASS 5.1

27-27-01-01 Inductive proximity switch
Manufacturer's nameFesto

ECLASS 5.0

27-27-01-01 01

ETIM 10.0

EC002544 Magnetic proximity switch
EC002714 Inductive proximity switch