Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Turcon® Glyd Ring® Hz
Turcon® Glyd Ring® Hz - Rod seal, double acting sealing element from Zurcon® and Turcon® materials
Trelleborg
...
Turcon® Glyd Ring® Hz
Turcon® Glyd Ring® Hz - Rod seal, double acting sealing element from Zurcon® and Turcon® materials
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RGS301000-M12N
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PARTNO
Rod Diameter f8/h9
DN [mm]
Groove Diameter H9
D1 [mm]
Groove Width +0.2
L1 [mm]
Radius
R1 [mm]
Groove
NUT
Pressure in MPa
MD
Pressure for radial clearance calculation
DRUCK
Radial clearance S max.
S [mm]
Seal Material
MC
O-Ring Material
OM
Type
AUS
90
|
RGS300600-M12N
91
|
RGS300630-M12N
92
|
RGS300650-M12N
93
|
RGS300700-M12N
94
|
RGS300750-M12N
95
|
RGS300800-M12N
96
|
RGS300850-M12N
97
|
RGS300900-M12N
98
|
RGS300950-M12N
99
|
RGS301000-M12N
100
|
RGS301016-M12N
101
|
RGS301047-M12N
102
|
RGS301050-M12N
103
|
RGS301100-M12N
104
|
RGS301120-M12N
105
|
RGS301150-M12N
106
|
RGS301180-M12N
107
|
RGS301200-M12N
RGS300580
58.0
73.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS300600
60.0
75.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS300630
63.0
78.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS300650
65.0
80.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS300700
70.0
85.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS300750
75.0
90.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS300800
80.0
95.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS300850
85.0
100.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS300900
90.0
105.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS300950
95.0
110.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS301000
100.0
115.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS301016
101.6
117.1
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS301047
104.7
120.2
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS301050
105.0
120.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS301100
110.0
125.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS301120
112.0
127.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS301150
115.0
130.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS301180
118.0
133.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
RGS301200
120.0
135.5
6.3
1.3
without groove
0-30
10 MPa
0.55
Turcon® M12
NBR-70 Shore A
standard application
Visa komprimerad display (198 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Trelleborg
- Turcon® Glyd Ring® Hz
Shorttext
Rod seal, double acting sealing element from Zurcon® and Turcon® materials
Sista förändringen
21.07.2023 07:25:43
Enhet
Nyckelord
Fluid
Industrial Sealing
Rod Seals
Rod seal
Sealing Systems
Systems
double acting
materials
sealing element