Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
POLYPAC® - Veepac CH/G5
POLYPAC® - Veepac CH/G5 - Rod seal, single acting set of chevron rings from fabric reinforced rubber, rubber, POM or PTFE
Trelleborg
...
POLYPAC® - Veepac CH/G5 - Rod seal, single acting set of chevron rings from fabric reinforced rubber, rubber, POM or PTFE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RCH0G0750-N0ONC
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PARTNO
Rod Diameter f8/h9
DN [mm]
Groove Diameter H11
D1 [mm]
Groove Width +0.2
L [mm]
Ring Width
B [mm]
Groove
NUT
Vee-Rings and Back-up Ring Material
MC
Description
PRN
6
|
RCH0G0400-N0ONC
7
|
RCH0G0450-N0ONC
8
|
RCH1G0450-N0ONC
9
|
RCH0G0500-N0ONC
10
|
RCH0G0560-N0ONC
11
|
RCH0G0600-N0ONC
12
|
RCH0G0650-N0ONC
13
|
RCH0G0700-N0ONC
14
|
RCH1G0700-N0ONC
15
|
RCH0G0750-N0ONC
16
|
RCH0G0800-N0ONC
17
|
RCH1G0800-N0ONC
18
|
RCH0G0850-N0ONC
19
|
RCH0G0900-N0ONC
20
|
RCH1G0900-N0ONC
21
|
RCH0G1000-N0ONC
22
|
RCH1G1000-N0ONC
23
|
RCH0G1100-N0ONC
RCH0G0360
36.0
48.0
22.5
22.5
without groove
N0ONC - Cotton Fabric NBR
CH 188141 G5
RCH0G0400
40.0
55.0
22.5
22.5
without groove
N0ONC - Cotton Fabric NBR
CH 216157 G5
RCH0G0450
45.0
60.0
22.5
22.5
without groove
N0ONC - Cotton Fabric NBR
CH 236177 G5
RCH1G0450
45.0
65.0
27.5
27.5
without groove
N0ONC - Cotton Fabric NBR
CH 255177 G5
RCH0G0500
50.0
65.0
22.5
22.5
without groove
N0ONC - Cotton Fabric NBR
CH 255196 G5
RCH0G0560
56.0
71.0
22.5
22.5
without groove
N0ONC - Cotton Fabric NBR
CH 279220 G5
RCH0G0600
60.0
80.0
37.0
37.0
without groove
N0ONC - Cotton Fabric NBR
CH 314236 G5
RCH0G0650
65.0
85.0
40.0
40.0
without groove
N0ONC - Cotton Fabric NBR
CH 334255 G5
RCH0G0700
70.0
85.0
22.5
22.5
without groove
N0ONC - Cotton Fabric NBR
CH 334275 G5
RCH1G0700
70.0
90.0
40.0
40.0
without groove
N0ONC - Cotton Fabric NBR
CH 354275 G5
RCH0G0750
75.0
90.0
22.5
22.5
without groove
N0ONC - Cotton Fabric NBR
CH 354295 G5
RCH0G0800
80.0
95.0
22.5
22.5
without groove
N0ONC - Cotton Fabric NBR
CH 374314 G5
RCH1G0800
80.0
100.0
40.0
40.0
without groove
N0ONC - Cotton Fabric NBR
CH 393314 G5
RCH0G0850
85.0
100.0
22.5
22.5
without groove
N0ONC - Cotton Fabric NBR
CH 393334 G5
RCH0G0900
90.0
105.0
22.5
22.5
without groove
N0ONC - Cotton Fabric NBR
CH 413354 G5
RCH1G0900
90.0
110.0
40.0
40.0
without groove
N0ONC - Cotton Fabric NBR
CH 433354 G5
RCH0G1000
100.0
115.0
30.0
30.0
without groove
N0ONC - Cotton Fabric NBR
CH 452393 G5
RCH1G1000
100.0
120.0
40.0
40.0
without groove
N0ONC - Cotton Fabric NBR
CH 472393 G5
RCH0G1100
110.0
125.0
30.0
30.0
without groove
N0ONC - Cotton Fabric NBR
CH 492433 G5
Visa komprimerad display (31 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Trelleborg
- POLYPAC® - Veepac CH/G5
Shorttext
Rod seal, single acting set of chevron rings from fabric reinforced rubber, rubber, POM or PTFE
Sista förändringen
01.02.2018 15:15:38
Enhet
Nyckelord
Fluid
Industrial Sealing
Rod Seals
Rod seal
Rubber
Sealing Systems
Systems
chevron
fabric
reinforced
rings
set
single acting