...
80/20
Inch
Fastening Options
3375, 3790, 3376, 3624, 3791, 3875, 3876, 3284, 3784, 3283, 3783, 3843, 3282, 3782, 3842, 3602, 3600 - Roll-In T-Nuts with Flex Handle
80/20
...
3375, 3790, 3376, 3624, 3791, 3875, 3876, 3284, 3784, 3283, 3783, 3843, 3282, 3782, 3842, 3602, 3600 - Roll-In T-Nuts with Flex Handle
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
3375
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Finish
FIN
A
A [INCH]
B (Tap Location)
B [INCH]
C
C [INCH]
D
D [INCH]
E (Thread)
E
Weight
W [lbs.]
1
2
3375
Black Zinc
0.200
0.201
0.620
0.395
10-32
.009
3284
Black Zinc
0.285
0.310
0.875
0.510
10-32
.026
Visa komprimerad display (2 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
80/20
- 3375, 3790, 3376, 3624, 3791, 3875, 3876, 3284, 3784, 3283, 3783, 3843, 3282, 3782, 3842, 3602, 3600
Order number
3375
Shorttext
Roll-In T-Nuts with Flex Handle
Sista förändringen
09.11.2023 07:10:06
Enhet
Nyckelord
Flex
Handle
Inch
Klassificeringar
CNS
CNSERPBASE Object Properties