Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
ELYSEE
Saddles
Single Reinforced
550B Single 6 Bolts - SADDLE
ELYSEE
Saddles
Single Reinforced
550B Single 6 Bolts - SADDLE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
550B16009
Vertical Mode
Expand Table
Alla leverantörsländer/regioner
Preferred catalog language
EN
Reset filters
1/5
CODE
LOD Level
LOD
Size
S
Nuts & Bolts
B
WD [mm]
H [mm]
L [mm]
D [mm]
G [INCH]
Number of bolts
N
Weight
W [g]
Material
MAT
Pressure Nominal
PN
Packaging Unit
PU [piece(s)]
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
550B14004
400
140 X 1 ¼”
M8 X 65
190.0
104.5
132
140
1 1/4
6
845.6
Polypropylene
6
24
550B14005
400
140 X 1 ½”
M8 X 65
190.0
104.5
132
140
1 1/2
6
843.6
Polypropylene
6
24
550B14006
400
140 X 2''
M8 X 65
190.0
111.5
131
140
2
6
720.3
Polypropylene
6
24
550B14007
400
140 X 2 ½”
M8 X 65
190.0
111.5
132
140
2 1/2
6
890.4
Polypropylene
6
24
550B16002
400
160 X ¾”
M8 X 65
208.0
103.5
137
160
3/4
6
799.6
Polypropylene
6
24
550B16003
400
160 X 1”
M8 X 65
208.0
103.5
137
160
1
6
788.6
Polypropylene
6
24
550B16004
400
160 X 1 ¼”
M8 X 65
208.0
104.5
136
160
1 1/4
6
783.6
Polypropylene
6
24
550B16005
400
160 X 1 ½”
M8 X 65
208.0
107.5
137
160
1 1/2
6
797.6
Polypropylene
6
24
550B16006
400
160 X 2”
M8 X 65
208.0
115.5
137
160
2
6
676.7
Polypropylene
6
24
550B16008
400
160 X 3”
M8 X 65
213.0
126.5
153
160
3
6
1222.4
Polypropylene
6
16
550B16009
400
160 X 4”
M8 X 65
213.0
126.5
153
160
4
6
1264.0
Polypropylene
6
16
550B20002
400
200 X ¾”
M10 X 80
270.5
145.5
173
200
3/4
6
1692.0
Polypropylene
6
10
550B20003
400
200 X 1”
M10 X 80
270.5
145.5
174
200
1
6
1690.0
Polypropylene
6
10
550B20004
400
200 X 1 ¼”
M10 X 80
270.5
145.5
174
200
1 1/4
6
1709.0
Polypropylene
6
10
550B20006
400
200 X 2”
M10 X 80
270.5
156.5
173
200
2
6
1706.0
Polypropylene
6
10
550B20008
400
200 X 3”
M10 X 80
270.5
156.5
172
200
3
6
1692.0
Polypropylene
6
10
550B20009
400
200 X 4”
M10 X 80
270.5
156.5
172
200
4
6
1768.4
Polypropylene
6
10
550B22506
400
225 X 2”
M10 X 80
287.0
152.5
170
225
2
6
1750.0
Polypropylene
4
8
550B22508
400
225 X 3”
M10 X 80
287.0
162.5
170
225
3
6
1780.0
Polypropylene
4
8
Visa komprimerad display (29 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
ELYSEE
- 550B Single 6 Bolts
Order number
550B16009
Shorttext
SADDLE
Sista förändringen
25.03.2024 10:15:12
Enhet