| Arrangement of the cable lead-in, head 1 | straight |
| arrangement of the cable lead-in (head 2) | straight |
| Type of plug-in contact, head 1 | Male (plug) |
| Design of the electrical connection (head 1) | M12 |
| Design of the electrical connection (head 2) | M12 |
| Cable length can be configured | No |
| Length of the preassembled line | 1.500 |
| max. permissible cable outside temperature, fixed laid | 90 |
| max. permissible cable outside temperature, when moving | 90 |
| min. permissible cable outside temperature, fixed laid | -50 |
| min. permissible cable outside temperature, when moving | -40 |
| Coding (head 1) | T-coded |
| Degree of protection (IP), mounted | IP67 |
| Radial networked | No |
| Material of the contact coat | Gold |
| Material of the cable mantle | PUR (polyurethane) |
| customs tariff number (TARIC) | 85444290 |
| rated current | 12 |
| suitable for cable guide chain | Yes |
| Product type | SAIL-M12G-T-1.5H |
| GTIN | 4050118442014 |
| product article number of manufacturer | 2050700150 |
| Manufacturer name | Weidmueller Group |
| address of additional link | https://eshop.weidmueller.com/p/2050700150 |
| Type of plug-in contact (head 2) | Male (plug) |
| Knurl material | Not relevant |
| Pole number | 4 |
| Manufacturer product description | Sensor-aktuatorkabel (konfektionerad) En ände utan kontakt, M12, Antal poler: 4, Stift, rakt, Kabellängd: 1.5 m, Skärmad: Nej |
| Resistant to welding beads | No |
| Manufacturer product designation | Sensor-aktuatorkabel (konfektionerad) |
| Color of coat | black |
| certificate/approval | CE; CULUS; UKCA |
| Without halogens | Yes |
| shielded | No |
| degree of protection | IP67 |
| rated voltage | 63 |