Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Bodenschatz
Product series
Nia
Nia towel ring - Sanitary accessories
Bodenschatz
Product series
Nia
Nia towel ring - Sanitary accessories
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BA57VC142
Vertical Mode
Expand Table
Alla leverantörsländer/regioner
Preferred catalog language
EN
Reset filters
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Wall / standing model
WSM
Width
W [cm]
Height
H [cm]
Length
L [cm]
Installation height
GW [m]
Netto weight
NW [kg]
Main customs material
M
Customs tariff number CH
CTN
Product information
INFO
1
2
3
BA57VC142
NIA towel ring, 30 cm overhang 6.1 cm
105708
Architecture
400
Chrome
Wall model
1.8
6.1
40
0.85
0.68
Messing
8302.5090
https://www.bodenschatz.ch/de-ch/direct/BA57VC142/
BA57SM142
NIA towel ring, 30 cm overhang 6.1 cm
107317
Architecture
400
Black matt
Wall model
1.8
6.1
40
0.85
0.68
Messing
8302.5090
https://www.bodenschatz.ch/de-ch/direct/BA57SM142/
BA57NG142
NIA towel ring, 30 cm overhang 6.1 cm
106719
Architecture
400
Brushed nickel
Wall model
1.8
6.1
40
0.85
0.68
Messing
8302.5090
https://www.bodenschatz.ch/de-ch/direct/BA57NG142/
Visa komprimerad display (3 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Bodenschatz
- Nia towel ring
Shorttext
Sanitary accessories
Sista förändringen
07.01.2026 13:04:16
Enhet
Nyckelord
Product series
Sanitary
Towel ring
accessories
Klassificeringar
By BIM categories
BIM_BATH_ACCESSORIES Bath accessories
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ETIM 10.0
EC010551 Towel holder
Anti-bacterial treatment
false
Diameter
18
With mounting material
true
Concealed fastening
true
Extendable
false
Swivelling
false
Accent colour
None
Mounting method
Wall mounting
Shape
Bracket/wall bracket
Surface treatment
Polished
Surface protection
Chromium-plated
Material
Zamac
ETIM 9.0
EC010551 Towel holder
Suicide resistant
false
Anti-bacterial treatment
false
Diameter
18
Covering rosette design
false
With exchangeable cover/rosette decor
true
With mounting material
true
Concealed fastening
true
Extendable
false
Swivelling
false
With flannel hook
false
Number of floors
1
Number of towel bars
1
Accent colour
None
Mounting method
Wall mounting
Profile
Round tube
Shape
Bracket/wall bracket
Surface treatment
Polished
Surface protection
Chromium-plated
Material
Zamac
ETIM 8.0
EC010551 Towel holder
Suicide resistant
false
Anti-bacterial treatment
false
Diameter
18
Covering rosette design
false
With exchangeable cover/rosette decor
true
With mounting material
true
Concealed fastening
true
Extendable
false
Swivelling
false
With flannel hook
false
Number of floors
1
Number of towel bars
1
Accent colour
None
Mounting method
Wall mounting
Profile
Round tube
Shape
Bracket/wall bracket
Surface treatment
Polished
Surface protection
Chromium-plated
Material
Zamac
ETIM 7.0
EC010551 Towel holder
Suicide resistant
false
Antibacterial treatment
false
Diameter
18
Covering rosette design
false
With exchangeable cover/rosette decor
true
With mounting material
true
Concealed attachment
true
Extensible
false
Swivelling
false
With flannel hook
false
Number of floors
1
Number of towel bars
1
Accent colour
None
Mounting method
Wall mounting
Profile
Round tube
Shape
Bracket/wall bracket
Surface treatment
Polished
Surface protection
Chromium-plated
Material
Zamac
OmniClass 2006
23-40_20_21_27 23-40 20 21 27 Towel Bars
OmniClass
23-31 25 25 23-31 25 25 - Towel Bars
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Uniclass2015
40_20_76_90 40 20 76 90 - Towel rails