...
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
5282 - Servo-assisted 2/2-way diaphragm valve
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
5282 - Servo-assisted 2/2-way diaphragm valve
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
5282-456922-Servo-assisted 2/2 way diaphragm valve
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Förhandsgranska bilden
PREVIEWPERLINE
Ident number
BUNR
Circuit function
WW
Mounting angle pilot control
WNKL
Version
VERS
Body material
WKST [mm]
Cover material
DWKST
Orifice size
DN [mm]
Port connection
LTA
Gewindelänge
GWL [mm]
Sealing material
DWST [mm]
Kv value water
KV [m3/h]
Nominal pressure
DRUCK [bar]
voltage / frequency V/Hz
SPFR [V/Hz]
Gerätesteckdose
GSD
Weight
CNSMASSEXACT [kg]
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
456912
A
180
Standard
MS
MS
50.0
NPT 2
17.600
NBR
40
0,2 - 10
120 / 60
4.773
456913
A
180
Standard
MS
MS
50.0
NPT 2
17.600
NBR
40
0,2 - 10
240 / 60
4.773
456914
A
180
Standard
VA
VA
20.0
NPT 1/2
13.700
FKM
6,5
0,2 - 10
024 / DC
1.319
456915
A
180
Standard
VA
VA
20.0
NPT 1/2
13.700
FKM
6,5
0,2 - 10
024 / 50-60
1.319
456916
A
180
Standard
VA
VA
20.0
NPT 1/2
13.700
FKM
6,5
0,2 - 10
120 / 60
1.319
456917
A
180
Standard
VA
VA
20.0
NPT 1/2
13.700
FKM
6,5
0,2 - 10
240 / 60
1.319
456918
A
180
Standard
VA
VA
20.0
NPT 3/4
14.000
FKM
6,5
0,2 - 10
024 / DC
1.319
456919
A
180
Standard
VA
VA
20.0
NPT 3/4
14.000
FKM
6,5
0,2 - 10
024 / 50-60
1.319
456920
A
180
Standard
VA
VA
20.0
NPT 3/4
14.000
FKM
6,5
0,2 - 10
120 / 60
1.319
456921
A
180
Standard
VA
VA
20.0
NPT 3/4
14.000
FKM
6,5
0,2 - 10
240 / 60
1.319
456922
A
180
Standard
VA
VA
25.0
NPT 1
16.800
FKM
10
0,2 - 10
024 / DC
1.788
456923
A
180
Standard
VA
VA
25.0
NPT 1
16.800
FKM
10
0,2 - 10
024 / 50-60
1.788
456924
A
180
Standard
VA
VA
25.0
NPT 1
16.800
FKM
10
0,2 - 10
120 / 60
1.788
456925
A
180
Standard
VA
VA
25.0
NPT 1
16.800
FKM
10
0,2 - 10
240 / 60
1.788
456926
A
180
Standard
VA
VA
32.0
NPT 1 1/4
17.300
FKM
20
0,2 - 10
024 / DC
2.311
456927
A
180
Standard
VA
VA
32.0
NPT 1 1/4
17.300
FKM
20
0,2 - 10
024 / 50-60
2.311
456928
A
180
Standard
VA
VA
32.0
NPT 1 1/4
17.300
FKM
20
0,2 - 10
120 / 60
2.311
456929
A
180
Standard
VA
VA
32.0
NPT 1 1/4
17.300
FKM
20
0,2 - 10
240 / 60
2.311
456930
A
180
Standard
VA
VA
40.0
NPT 1 1/2
17.300
FKM
20
0,2 - 10
024 / DC
4.710
Visa komprimerad display (1391 produkter)
Information om reservdelar
Liknande delar
Tillbehör
Request for quote (RFQ)
Buerkert
- 5282
Order number
456922
Shorttext
Servo-assisted 2/2-way diaphragm valve
Sista förändringen
06.10.2025 12:24:28
Enhet
Nyckelord
Diaphragm valve
General Purpose
Solenoid Valves
Solenoids
Klassificeringar
By Functionality
BYFUNC_ADJUSTING Adjusting
By Categories
Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering
CNS
CNSERPBASE Object Properties
Order Number
456922
CNSPHYPROP Physical Properties
ECLASS 14.0
27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment
ECLASS 8.0
27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment
ECLASS 7.1
27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment
ECLASS 7.0
27-22-06 Electromagnetic valve equiqment
ECLASS 6.0
27-22-06 Solenoid valve
ETIM 10.0
EC010261 Solenoid valve
ETIM 6.0
EC001888 Magnet valve