2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LP-230-10

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
LP-230-10
Flat Head Low Profile Transformer, 2VA Power, 115V/230V Input, 230VCT Output Series, 115V Output Parallel
2
230VCT
115V
115V/230V
Thru Hole Mount
50/60Hz
0.31 lbs (0.14 kg)
1.87 in. (47.5 mm)
1.56 in. (39.6 mm)
0.65 in. (16.5 mm)
Visa komprimerad vy (1 produkt)
Order numberLP-230-10
ShorttextSignal Transformer
Sista förändringen16.07.2025 14:09:01
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Order NumberLP-230-10