Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.10 Spiral / Spring pins
BN 1351 Spiral spring pins standard duty
BN 1351 - Spiral spring pins standard duty (ISO 8750; DIN 7343), stainless steel 1.4310
Bossard Catalog
...
BN 1351 - Spiral spring pins standard duty (ISO 8750; DIN 7343), stainless steel 1.4310
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 1351 1409530 spiral spring pin 3x28
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Nominal diameter
D1 [mm]
Nominal length
L [mm]
Diameter crest
D2 [mm]
Point height
A [mm]
Wing tip edge ride
B [mm]
Diameter before the installation
D [mm]
38
|
3x10
39
|
3x12
40
|
3x14
41
|
3x16
42
|
3x18
43
|
3x20
44
|
3x22
45
|
3x24
46
|
3x26
47
|
3x28
48
|
3x30
49
|
3x32
50
|
4x8
51
|
4x10
52
|
4x12
53
|
4x14
54
|
4x16
55
|
4x18
1116584
ISO 8750
DIN 7343
Stainless steel 1.4310
3.0
8
2.900
0.900
0.250
3.300
1116592
ISO 8750
DIN 7343
Stainless steel 1.4310
3.0
10
2.900
0.900
0.250
3.300
1116606
ISO 8750
DIN 7343
Stainless steel 1.4310
3.0
12
2.900
0.900
0.250
3.300
1116614
ISO 8750
DIN 7343
Stainless steel 1.4310
3.0
14
2.900
0.900
0.250
3.300
1116622
ISO 8750
DIN 7343
Stainless steel 1.4310
3.0
16
2.900
0.900
0.250
3.300
1116630
ISO 8750
DIN 7343
Stainless steel 1.4310
3.0
18
2.900
0.900
0.250
3.300
1116649
ISO 8750
DIN 7343
Stainless steel 1.4310
3.0
20
2.900
0.900
0.250
3.300
1409514
ISO 8750
DIN 7343
Stainless steel 1.4310
3.0
22
2.900
0.900
0.250
3.300
1116657
ISO 8750
DIN 7343
Stainless steel 1.4310
3.0
24
2.900
0.900
0.250
3.300
1409522
ISO 8750
DIN 7343
Stainless steel 1.4310
3.0
26
2.900
0.900
0.250
3.300
1409530
ISO 8750
DIN 7343
Stainless steel 1.4310
3.0
28
2.900
0.900
0.250
3.300
1409549
ISO 8750
DIN 7343
Stainless steel 1.4310
3.0
30
2.900
0.900
0.250
3.300
1409956
ISO 8750
DIN 7343
Stainless steel 1.4310
3.0
32
2.900
0.900
0.250
3.300
1409972
ISO 8750
DIN 7343
Stainless steel 1.4310
4.0
8
3.900
1.100
0.330
4.400
1116665
ISO 8750
DIN 7343
Stainless steel 1.4310
4.0
10
3.900
1.100
0.330
4.400
1116673
ISO 8750
DIN 7343
Stainless steel 1.4310
4.0
12
3.900
1.100
0.330
4.400
1116681
ISO 8750
DIN 7343
Stainless steel 1.4310
4.0
14
3.900
1.100
0.330
4.400
1116703
ISO 8750
DIN 7343
Stainless steel 1.4310
4.0
16
3.900
1.100
0.330
4.400
1116711
ISO 8750
DIN 7343
Stainless steel 1.4310
4.0
18
3.900
1.100
0.330
4.400
Visa komprimerad display (95 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Bossard Catalog
- BN 1351
Order number
1409530
Shorttext
Spiral spring pins standard duty (ISO 8750; DIN 7343), stainless steel 1.4310
Sista förändringen
26.01.2023 06:07:04
Enhet
Nyckelord
Catalog
Fastening technology
Spiral
Spiral spring
Standard
fastening elements
pins
spring pins
stainless steel
standard duty
Klassificeringar
ICS
21.060.50 Stifte. Nägel
CNS
CNSERPBASE Object Properties
ECLASS 14.0
23-10-03-01 Spring-type straight pin coiled
23-10-03-02 Spring-type straight pin slotted
ECLASS 12.0
23-10-03-02 Spring-type straight pin slotted
ECLASS 11.1
23-10-01-02 Spring dowel, adapter sleeve
ECLASS 5.1
23-10-01-02 Spring dowel, adapter sleeve
ECLASS 5.0
23-10-01-02 02
ETIM 10.0
EC002384 Spring pin