...
A&T Fluid Solutions
Actuators and Pneumatic Cylinders
Inox Cylinders
Accessories
Accessories for ISO 15552 cylinders
Flange (MF1-MF2) - Stainless steel
A&T Fluid Solutions
...
Inox Cylinders
Accessories
Accessories for ISO 15552 cylinders
Flange (MF1-MF2) - Stainless steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AR4168050-V
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
C2
Material
MAT
Supply conditions
SUPPC
Packaging
PCG
Ø
DI [mm]
TG
TG [mm]
ØD
D [mm]
ØFB
FB [mm]
R
R [mm]
TF
TF [mm]
L4
L4 [mm]
S
S
UF
UF [mm]
E
E [mm]
MF
MF [mm]
1
2
3
4
5
6
7
AR4168032-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
32
32.5
30
7.0
32
64
5.0
M6x20
80
45
10
AR4168040-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
40
38.0
35
9.0
36
72
5.0
M6x20
90
52
10
AR4168050-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
50
46.5
40
9.0
45
90
6.5
M8x20
110
65
12
AR4168063-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
63
56.5
45
9.0
50
100
6.5
M8x20
120
75
12
AR4168080-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
80
72.0
45
12.0
63
126
9.0
M10x25
150
95
16
AR4168100-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
100
89.0
55
14.0
75
150
9.0
M10x25
170
115
16
AR4168125-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
125
110.0
60
16.0
90
180
10.5
M12x25
205
140
20
Visa komprimerad display (7 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
A&T Fluid Solutions
- Flange (MF1-MF2)
Order number
AR4168050-V
Shorttext
Stainless steel
Sista förändringen
27.06.2022 14:35:58
Enhet
Nyckelord
Accessories
Actuators
Cylinder
Cylinders
Flange
Fluid
ISO
Pneumatic Cylinders
Stainless steel
Klassificeringar
By Categories
Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting
CNS
CNSERPBASE Object Properties