2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HSF2-2180-1131(3635,20,0,0,0,untere Gittermatte)

Expand Table
EN
1/5
Item number
ARTNR
Fence position
GP
Fence height
H [mm]
Field height
HF [mm]
Post spacing
AMINFO [mm]
Field width
BF [mm]
Detail
DETAIL
Tolerance left side
TOLLEFT [mm]
Tolerance right side
TOLRIGHT [mm]
Number of reqired clips
NL
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
HSF2-2180-2143
lower mesh panel
3435
2180
2242.5
2142.5
low
0.0
0.0
14
HSF2-2180-234
lower mesh panel
3635
2180
333.5
233.5
low
0.0
0.0
16
HSF2-2180-326
lower mesh panel
3635
2180
425.5
325.5
low
0.0
0.0
16
HSF2-2180-441
lower mesh panel
3635
2180
540.5
440.5
low
0.0
0.0
16
HSF2-2180-533
lower mesh panel
3635
2180
632.5
532.5
low
0.0
0.0
16
HSF2-2180-625
lower mesh panel
3635
2180
724.5
624.5
low
0.0
0.0
16
HSF2-2180-740
lower mesh panel
3635
2180
839.5
739.5
low
0.0
0.0
16
HSF2-2180-832
lower mesh panel
3635
2180
931.5
831.5
low
0.0
0.0
16
HSF2-2180-924
lower mesh panel
3635
2180
1023.5
923.5
low
0.0
0.0
16
HSF2-2180-1039
lower mesh panel
3635
2180
1138.5
1038.5
low
0.0
0.0
16
HSF2-2180-1131
lower mesh panel
3635
2180
1230.5
1130.5
low
0.0
0.0
16
HSF2-2180-1223
lower mesh panel
3635
2180
1322.5
1222.5
low
0.0
0.0
16
HSF2-2180-1338
lower mesh panel
3635
2180
1437.5
1337.5
low
0.0
0.0
16
HSF2-2180-1430
lower mesh panel
3635
2180
1529.5
1429.5
low
0.0
0.0
16
HSF2-2180-1545
lower mesh panel
3635
2180
1644.5
1544.5
low
0.0
0.0
16
HSF2-2180-1637
lower mesh panel
3635
2180
1736.5
1636.5
low
0.0
0.0
16
HSF2-2180-1729
lower mesh panel
3635
2180
1828.5
1728.5
low
0.0
0.0
16
HSF2-2180-1844
lower mesh panel
3635
2180
1943.5
1843.5
low
0.0
0.0
16
HSF2-2180-1936
lower mesh panel
3635
2180
2035.5
1935.5
low
0.0
0.0
16
Visa komprimerad display (140 konfigurerbara produkter)
ShorttextStandard mesh panels for High Flex
Sista förändringen12.12.2024 13:23:16
Enhet