2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1545-S-145

Expand Table
EN
1/5
Part No.
PN
Series
SERIES
Material
MAT
Finish
FINISH
Length Type Selection
LS
Length
L [INCH]
Weight Per Foot
W [lbs.]
Moment of Inertia IX
MIX [Inch^4]
Moment of Inertia IY
MIY [Inch^4]
Estimated Area
EA [sqin]
1
1545-S-145
1545-S
6105-T5 Aluminum
Clear Anodize
Stock Length
145.000
3.4365
5.6675
.7282
2.9523
Visa komprimerad display (1 konfigurerbar produkt)
Order number1545-S-145
ShorttextT-Slotted Profile - 15 Series
Sista förändringen09.11.2023 07:08:27
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties