2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5003192

Expand Table
Alla leverantörsländer/regioner
EN
1/5
Item Number
IN
LOD Level
LOD
Internal thread ISO 228
DN [INCH]
EN 10226-1
DN1 [INCH]
Valve
L [mm]
Valve
L1 [mm]
Valve
H [mm]
Valve
H1 [mm]
a Spindle
A [mm]
c Spindle
C [mm]
Ød1
D1 [mm]
Weight
W [kg]
Product Link
PL
1
2
3
4
5003188
400
1
1 1/4
47
93
227
159
10.3
20
16
2.34
Link
5003192
400
1 1/4
2
55
108
271
191
10.3
20
16
3.60
Link
5003195
400
1 1/2
2
56
109
280
193
10.3
20
16
3.90
Link
5003198
400
2
2
60
113
289
196
10.3
20
16
4.40
Link
Visa komprimerad display (4 konfigurerbara produkter)
Order number5003192
ShorttextThreaded service valve for vertical installations
Sista förändringen13.10.2025 09:45:14
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model