Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-SFTH - TORQUE HINGE
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-SFTH - TORQUE HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 170-098-197 HG-SFTH-03-19
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Main Finish
MAINFINISH
Opening Angle
OPENINGANGLE
Tolerance kgf.cm
TOLERANCEKGFCM
Tolerance N.m
TOLERANCENM
Torque N.m
TORQUENM
Mounting Direction
MOUNTINGDIRECTION
Torque kgf.cm/1pc
TORQUEKGFCM1PC
Length L
LENGTHL
Width W
WIDTHW
Weight
WEIGHT [g]
DIGITALBOOK
1
2
3
4
5
6
170-056-320
HG-SFTH-01-3
4510932228336
Butt Hinges
Stainless Steel (SUS304)
Barrel Polished
180°
(±15%)
(±15%)
0.343
Horizontal|Vertical
3.5
28
34
12
Link
170-098-196
HG-SFTH-05-35
4510932228374
Butt Hinges
Stainless Steel (SUS304)
Barrel Polished
180°
(±15%)
(±15%)
3.431
Horizontal|Vertical
35
90
82.5
195
Link
170-098-197
HG-SFTH-03-19
4510932228367
Butt Hinges
Stainless Steel (SUS304)
Barrel Polished
180°
(±11%)
(±11%)
1.863
Horizontal|Vertical
19
50
42.5
51
Link
170-098-198
HG-SFTH-03-9
4510932228350
Butt Hinges
Stainless Steel (SUS304)
Barrel Polished
180°
(±23%)
(±23%)
0.882
Horizontal|Vertical
9.0
50
42.5
51
Link
170-098-199
HG-SFTH-02-5
4510932228343
Butt Hinges
Stainless Steel (SUS304)
Barrel Polished
180°
(±20%)
(±20%)
0.491
Horizontal|Vertical
5.0
40
35
21
Link
170-098-200
HG-SFTH-05-58
4510932228381
Butt Hinges
Stainless Steel (SUS304)
Barrel Polished
180°
(±9%)
(±9%)
5.686
Horizontal|Vertical
58
90
82.5
195
Link
Visa komprimerad display (6 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Sugatsune
- HG-SFTH
Shorttext
TORQUE HINGE
Sista förändringen
14.10.2025 09:32:36
Enhet
Nyckelord
Component
HINGES
Hardware
Industrial
TORQUE HINGE
TORQUE HINGES
Klassificeringar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties