Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
A.R.T. Components
Mounting Accessories + Sems Screws
Sems Screws
DIN 6900-5 ZS T - Torx SEMS screws with safety washer
DIN 6900-5 ZS T steel 8.8 zinc-plated - Torx SEMS screws with safety washer
A.R.T. Components
...
DIN 6900-5 ZS T steel 8.8 zinc-plated - Torx SEMS screws with safety washer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
A.R.T. 47698 - DIN 6900-5 ZS T M3x10.0 mm steel8.8 ZP
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Förhandsgranska bilden
PREVIEWPERLINE
Order number
ARTNR
Type designation
TYP
Customs number
ZTN
Materialtyp
MT
Material
MAT
Steel quality
GUETE
Surface metal
OBERFLAECHE
DIN standard screw head
DINSCHRAUBE
DIN standard description washer 1
DINSCHEIBE
Nominal thread diameter
D [mm]
Pitch
P [mm]
Nominal length
L [mm]
Head diameter
DK [mm]
Outer diameter
AD2 [mm]
12
|
M2.5x8.0 mm steel8.8 ZP
13
|
M2.5x10.0 mm steel8.8 ZP
14
|
M2.5x12.0 mm steel8.8 ZP
15
|
M2.5x16.0 mm steel8.8 ZP
16
|
M2.5x20.0 mm steel8.8 ZP
17
|
M3x4.0 mm steel8.8 ZP
18
|
M3x5.0 mm steel8.8 ZP
19
|
M3x6.0 mm steel8.8 ZP
20
|
M3x8.0 mm steel8.8 ZP
21
|
M3x10.0 mm steel8.8 ZP
22
|
M3x12.0 mm steel8.8 ZP
23
|
M3x16.0 mm steel8.8 ZP
24
|
M3x20.0 mm steel8.8 ZP
25
|
M3x35.0 mm steel8.8 ZP
26
|
M4x6.0 mm steel8.8 ZP
27
|
M4x8.0 mm steel8.8 ZP
28
|
M4x10.0 mm steel8.8 ZP
29
|
M4x12.0 mm steel8.8 ZP
29256
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
2.5
0.450
6
5
4.8
47689
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
2.5
0.450
8
5
4.8
47690
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
2.5
0.450
10
5
4.8
47691
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
2.5
0.450
12
5
4.8
47692
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
2.5
0.450
16
5
4.8
47693
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
2.5
0.450
20
5
4.8
47694
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
3.0
0.500
4
6
5.5
47695
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
3.0
0.500
5
6
5.5
47696
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
3.0
0.500
6
6
5.5
47697
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
3.0
0.500
8
6
5.5
47698
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
3.0
0.500
10
6
5.5
47699
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
3.0
0.500
12
6
5.5
47700
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
3.0
0.500
16
6
5.5
47701
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
3.0
0.500
20
6
5.5
41707
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
3.0
0.500
35
6
5.5
47702
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
4.0
0.700
6
8
7.0
47703
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
4.0
0.700
8
8
7.0
47704
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
4.0
0.700
10
8
7.0
47705
DIN 6900-5 ZS T
7318 1595
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Locking washer
4.0
0.700
12
8
7.0
Visa komprimerad display (42 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
A.R.T. Components
- DIN 6900-5 ZS T steel 8.8 zinc-plated
Order number
47698
Shorttext
Torx SEMS screws with safety washer
Sista förändringen
13.01.2025 13:40:11
Enhet