2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

UTVC1XWPA

Expand Table
EN
1/5
Part No.
PN
UtiliTrak Size
SIZE
Wheel Type
WTYPE
Number of Wheels
NOW
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
E Socket Size
E [mm]
F
F [mm]
G
G
Load Capacity (LA1)
LC1
Load Capacity (LR)
LC2
Load Capacity note
LCN
Load Capacity Pitch Moment (MP)
LCP
Load Capacity Yaw Moment (MY)
LCY
Load Capacity Roll Moment (MR)
LCR
Moment Load Capacity note
MLC
Ratings
RTN
1
2
3
UTVC1XWPA
1
Sealed Single Vee Crown Roller Steel
3
113.5
24
26.3
8.8
10
40
M6x1
162 lbf
549 lbf
When used with open channel tracks the load capacity is 0 lbf in the downward (LA1) direction.
13.3 ft-lbs
22.5 ft-lbs
5.2 ft-lbs
Momen load capacities apply when used with vee track channels. When used with open channel tracks the moment load capacities are 0 lbf
RoHS Compliant
UTVC2XWPA
2
Sealed Single Vee Crown Roller Steel
3
144.2
38
35.0
11.8
13
45
M8x1.25
332 lbf
1191 lbf
When used with open channel tracks the load capacity is 0 lbf in the downward (LA1) direction.
42.8 ft-lbs
73.8 ft-lbs
16.7 ft-lbs
Momen load capacities apply when used with vee track channels. When used with open channel tracks the moment load capacities are 0 lbf
RoHS Compliant
UTVC3XWPA
3
Sealed Single Vee Crown Roller Steel
3
201.3
55
50.0
15.8
15
60
M10x1.5
1147 lbf
2653 lbf
When used with open channel tracks the load capacity is 0 lbf in the downward (LA1) direction.
168.9 ft-lbs
255 ft-lbs
87 ft-lbs
Momen load capacities apply when used with vee track channels. When used with open channel tracks the moment load capacities are 0 lbf
RoHS Compliant
Visa komprimerad display (3 konfigurerbara produkter)
Order numberUTVC1XWPA
ShorttextUtiliTrak Linear Guide Wheel Plate Assembly
Sista förändringen31.10.2023 13:06:05
Enhet