Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Internal and external lightning protection
Lightning protection (other)
Lightning protection (other, not specified)
8924380000 - VSPC 4SL 60VAC
Weidmüller
...
Lightning protection (other)
Lightning protection (other, not specified)
8924380000 - VSPC 4SL 60VAC
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 8924380000
Vertical Mode
Expand Table
Preferred catalog language
SV
Reset filters
1/5
Preview
PREVIEW
Manufacturer Product ID
MANUID
Manufacturer Type Description
MANUTYPEDESC
Description short
DESCSHORT
Description long
DESCLONG
GTIN
GTIN
Manufacturer / brand name
MANUNAME
nominal load current
AAI841 [A]
nominal voltage (at AC)
AAI847 [V]
nominal voltage (at DC)
AAI848 [V]
1
8924380000
VSPC 4SL 60VAC
Överspänningsavledare (datanätverk/MCR-teknologi) utan larmfunktion/funktionsindikering, binär, Antal signaler: 4, AC, 60 V, 85 V, 200 mA, Klämma, övrigt
Överspänningsskydd inom IT och mätteknik. Enheten ska installeras nära den utrustning som ska skyddas.
4032248696024
Weidmueller Group
200
60
85
Visa komprimerad vy (1 produkt)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Weidmüller
- 8924380000
Order number
8924380000
Shorttext
VSPC 4SL 60VAC
Sista förändringen
13.06.2025 15:54:19
Enhet
Nyckelord
Electric engineering
Internal
Lightning protection
automation
external lightning protection
process control engineering
Klassificeringar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-17-90-90 Lightning protection (other, not specified)
ECLASS 12.0
27-17-90-90 Lightning protection (other, not specified)
Germany
Germany
ETIM 10.0
EC000381 Lightning current arrester for power supply systems