2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Béné Inox 652344-20

Expand Table
EN
1/5
Référence
REF
Forme
FORM
Matière
MAT
Diamètre nominal
DN [mm]
D1 [mm]
D2 [mm]
D3 [mm]
F [Pouces]
L1 [mm]
L2 [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
652344-8
Gaz
Inox 316 L
8
18
8.9
13.5
1/4"
22
11
0.03
652344-10
Gaz
Inox 316 L
10
22
12.6
17.2
3/8"
30
12
0.04
652344-15
Gaz
Inox 316 L
15
25
16.1
21.3
1/2"
30
15
0.05
652344-20
Gaz
Inox 316 L
20
32
21.7
26.9
3/4"
30
17
0.07
652344-25
Gaz
Inox 316 L
25
38
27.3
33.7
1"
35
19
0.11
652344-32
Gaz
Inox 316 L
32
50
36
42.4
1"1/4
38
21
0.23
652344-40
Gaz
Inox 316 L
40
60
41.9
48.3
1"1/2
40
21
0.34
652344-50
Gaz
Inox 316 L
50
70
53.1
60.3
2"
40
25
0.37
Visa komprimerad display (8 produkter)
Order numberbene_inox_652344-20
ShorttextWelding coupling - Stainless steel 316L
Sista förändringen05.02.2021 14:29:19
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties