2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

XAE76-D10-L120

Expand Table
EN
1/5
Code
CODE
Types of
TYPE
Material
MAT
Surface treatment
SUR
D
D [mm]
L
L [mm]
L1
L1 [mm]
H
H [mm]
Reference weight (kg/pcs)
WEI
website link
LINK
1|XAE76-D10-L80
2|XAE76-D10-L100
3|XAE76-D10-L120
4|XAE77-D10-L80
5|XAE77-D10-L100
6|XAE77-D10-L120
XAE76
Welded type
SUS304
mirror reflection
10
80
90
37
0.09
URL
XAE76
Welded type
SUS304
mirror reflection
10
100
110
37
0.10
URL
XAE76
Welded type
SUS304
mirror reflection
10
120
130
37
0.12
URL
XAE77
Welded type
SUM22L
-
10
80
90
37
0.09
URL
XAE77
Welded type
SUM22L
-
10
100
110
37
0.10
URL
XAE77
Welded type
SUM22L
-
10
120
130
37
0.12
URL
Visa komprimerad display (6 produkter)
ShorttextRound handle ??¨¨weld type
Sista förändringen25.11.2025 10:51:38
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties