Kataloger: 1
36
Inte hittat? Begär katalog
Nyckelord: 10
36
Enheter
36
File types
36
HellermannTyton
Colour (FARBE)
36
Deeplink (URL1)
36
Length L (LAENGEL)
36
Manufacturer Type Description (MANUFACTURE19)
36
Material (MATERIAL)
36
Minimum Order Quantity (QUANTITY_MIN)
36
Operating Temperature (BETRIEBSTEM46)
36
Package Quantity (NO_CU_PER_OU)
36
Short Description (DESCRIPTION14)
36
Width (W) (BREITEW)
36
Stud Ø (SCHWEISSBOL66)
34
Bundle ∅ max. (BUENDELMAX)
31
Height (H) (HOEHEH)
31
Bundle ∅ min. (BUENDELMIN)
30
Version (VERSION)
30
Minimum retaining strength (MINDESTHALT60)
25
Height (H2) (HOEHEH2)
18
L
16
Thickness (DICKE)
12
Width (W2) (BREITEW2)
10
Fixing hole Ø FH (DURCHMESSER25)
9
Disc ∅ (TELLER)
5
Nominal Diameter (NENNMASS)
5
Length (L2) (LAENGEL2)
3
Panel Thickness max. (BLECHDICKEMAX)
3
Panel Thickness min. (BLECHDICKEMIN)
3
Fixing Ø (BEFESTIGUNGS)
2
Application Range (ANWENDUNGSB64)
1
Application Tools (VERARBEITUN50)
1
Fixing srew (TYPBEFESTIG65)
1
Material Short Description (MATERIALKUR24)
1
Filter
Weld stud holders
Weld stud holders are a special type of holder designed specifically to hold weld studs. Weld stud fixtures are usually available in different sizes and designs to meet the various requirements of users. Weld stud fixtures are commonly used in welding applications to control the position of weld studs and ensure that they do not move during the welding process.