Text
球螺纹法兰螺母
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
Kataloger: 1
47
Neff Gewindetriebe
(47)
Inte hittat? Begär katalog
Nyckelord: 3
47
Delivery countries/regions
47
Enheter
47
File types
47
Kategorier
47
Klassificeringar
47
Certificates
47
Neff Gewindetriebe
Basic dynamic load rating according to DIN69051 part 4 draft 1978
(C2)
47
Customs tariff number
(CNSCTN)
47
D4
(D4)
47
D5
(D5)
47
D6
(D6)
47
Form
(FORM)
47
L1
(L1)
47
L10
(L10)
47
L2
(L2)
47
L7
(L7)
47
L9
(L9)
47
Lubrication bore
(G)
47
Number of loading circuits
(ANZ)
47
Standard delivery time
(STDDTIME)
47
Type
(TYP)
47
Use case
(USECASE)
47
Weight
(GW)
47
axial clearance max.
(AXM)
47
static load rating
(C0)
47
Ø D1 g6
(D1)
47
Article number
(IDNR)
45
L6
(L6)
33
L8
(L8)
47
Basic dynamic load rating according to DIN69051 part 4 draft 1989
(C3)
28
Bore Pattern
(B1)
28
Speed parameter
(DN)
19
Basic dynamic load rating according to DIN69051 part 4 draft 1978
(C1)
19
Filter
Flanged Ball Nut
KGF-N
19
Flanged Ball Nut
KGF-D
28