Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
Anahtar Kelimeler: 5
836
Zenginleştirmeler
836
Birimler
836
Dosya türleri
836
Funken
LOD Destination
(LODDEST)
836
Article
(ART)
836
Weight
(CNSMASSEXACT)
836
Material
(CNSMAT)
836
Color
(FAR)
836
Diameter
(DA)
836
Angle
(W)
836
Length
(L)
836
Thickness
(S)
836
Specification
(ASTEXT)
836
Remark
(HINT)
836
Filtre
Funken CAD Kataloğu
Bend
Burada Funken'in CAD modellerini bulacaksınız
Klasör araması ekle
Preferred catalog language
EN
Katalog filtresi
Tüm tedarikçi ülkeler/bölgeler
Tüm pazarlar
...
Funken
Ventilation fittings
Bend
Funken
Ventilation fittings
Bend
Moulded 15° bend
HoKa Bend with sockets 15°
Moulded 30° bend
HoKa Bend with sockets 30°
Moulded 45° bend
HoKa Bend with sockets 45°
Moulded 60° bend
HoKa Bend with sockets 60°
Moulded 75° bend
HoKa Bend with sockets 75°
Moulded 90° bend
HoKa Bend with sockets 90°
Anahtar Kelimeler
Ventilation
fittings
sockets
bend
Moulded
Şubeler:
Germany
Hennef (Sieg) 53773
Funken Kunststoffanlagen GmbH
Meysstr.1
Hennef (Sieg)
+49 (0)2242 / 92 09 0
+49 (0)2242 / 92 09 11
funken@funken.dede
www.funken.de