Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
A&T-3D Gallery
zonghe
33
shoulun
HWSSWA - 波纹圆轮缘手轮/双幅条手轮-无手柄型
A&T-3D Gallery
zonghe
33
shoulun
HWSSWA - 波纹圆轮缘手轮/双幅条手轮-无手柄型
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HWSSWA-D125
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Bestellnummer
CNSORDERNO
代号
CODE
类型
LX
安装方式
AZFS
材质
CZ [手轮主体]
表面处理
BMCL [手轮主体]
材质
CZ1 [握柄螺纹部]
表面处理
BMCL1 [握柄螺纹部]
D
D [mm]
D1
D1 [mm]
H
H [mm]
M
M [mm]
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
W
W [mm]
参考重量(kg/pcs)
CKZL
PDF
1
2
3
4
5
6
HWSSWA-D80
HWSSWA
无手柄型
无孔型
SUS316
喷砂
SUS304
点解研磨
80
20
35.6
5
22
6.5
11.7
7.0
0.40
hwsswa.pdf
HWSSWA-D100
HWSSWA
无手柄型
无孔型
SUS316
喷砂
SUS304
点解研磨
100
25
43.5
6
27
7.5
14.6
8.7
0.55
hwsswa.pdf
HWSSWA-D125
HWSSWA
无手柄型
无孔型
SUS316
喷砂
SUS304
点解研磨
125
31
54.7
6
32
8.0
18.3
10.9
0.70
hwsswa.pdf
HWSSWA-D140
HWSSWA
无手柄型
无孔型
SUS316
喷砂
SUS304
点解研磨
140
35
62.5
8
36
9.0
20.5
12.2
0.88
hwsswa.pdf
HWSSWA-D160
HWSSWA
无手柄型
无孔型
SUS316
喷砂
SUS304
点解研磨
160
40
71.5
8
40
9.0
23.4
14.0
1.20
hwsswa.pdf
HWSSWA-D200
HWSSWA
无手柄型
无孔型
SUS316
喷砂
SUS304
点解研磨
200
50
90.0
10
50
11.3
32.0
17.4
2.00
hwsswa.pdf
Sıkıştırılmış görünümü göster (6 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
A&T-3D Gallery
- HWSSWA
Shorttext
波纹圆轮缘手轮/双幅条手轮-无手柄型
Son değişiklik
28.11.2025 23:37:33
Parça
Anahtar Kelimeler
Automated
Equipment Components
Gallery
Handwheels
Parts
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
Type Code
HWSSWA-D125