Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Directional on/off valve
M-.SEW 10 - 3/2 and 4/2 directional seat valve with solenoid actuation
Bosch Rexroth
...
Directional valves
Directional on/off valve
M-.SEW 10 - 3/2 and 4/2 directional seat valve with solenoid actuation
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
M-3SEW10U1X/420MG24N9K4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Material number
MN
Type
TYPE
Main ports
MP
Type 2
TYPE2
Size
SIZE
Symbol
SYM
Component series
CS
Operating pressure
PR [bar]
Solenoid
SOL
Supply voltage
SV [V]
Manual override
MO
Electrical connection
EC
Spool position monitoring
SPM
1
M-3SEW10U1X/420MG24N9K4
R900075563
M: Mineral oil
3: 3 main ports
SEW: Seat valve, direct operated
10: Size 10
1X: Component series 10 to 19
420: Operating pressure 420 bar
M: High-power (air-gap) solenoid with detachable coil
G24: Direct voltage 24 V
K4: Without mating connector; connector DIN EN 175301-803
Without position switch
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Bosch Rexroth
- M-.SEW 10
Sipariş numarası
R900075563
Shorttext
3/2 and 4/2 directional seat valve with solenoid actuation
Son değişiklik
22.10.2025 10:49:23
Parça
Anahtar Kelimeler
Directional valves
Industrial Hydraulics
Valves
actuation
directional
seat valve
solenoid
valve
Sınıflandırmalar
By Categories
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder
CNS
CNSERPBASE Object Properties