2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

862-9593

Expand Table
Tüm tedarikçi ülkeler/bölgeler
EN
1/5
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
No. of poles
P
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Number of connection points
ANZAHLKLEMMSTEL
Number of potentials
ANZAHLPOTENTIAL
Color
FARBE
1
2
862-9593
Info DE
Info EN
0.5 - 4
20 - 12
10 - 11
500
6
3
32
3
21.40
36.00
35.00
12
3
schwarz
862-9693
Info DE
Info EN
0.5 - 4
20 - 12
10 - 11
500
6
3
32
3
21.40
36.00
35.00
12
3
weiß
Sıkıştırılmış görünümü göster (2 ürün)
Sipariş numarası862-9593
Shorttext4-CONDUCTOR DEVICE CONNECTORS SNAP-IN FEET AT POS. 1+3 3 POLE
Son değişiklik20.11.2025 14:58:36
Parça

Sınıflandırmalar

By Functionality

BYFUNC_CONDUCTING Conducting

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-11-06 Tek kutuplu ve çok kutuplu şerit

ECLASS 5.1

27-14-11-06 Single pole and multi-pole strip

ETIM 10.0

EC001284 Single- and multi-pole terminal strip