2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3034-LITE-145

Expand Table
1/5
Part No.
PN
Series
SERIES
Material
MAT
Finish
FINISH
Length Type Selection
LS
Length
L [Gümrük]
Weight Per Foot
W [lbs.]
Moment of Inertia IX
MIX [Inch^4]
Moment of Inertia IY
MIY [Inch^4]
Estimated Area
EA [sqin]
1
3034-LITE-145
3034-LITE
6105-T5 Aluminum
Clear Anodize
Stock Length
145.000
1.3817
.9829
.0725
1.1870
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
Sipariş numarası3034-LITE-145
ShorttextT-Slotted Profile - 15 Series
Son değişiklik09.11.2023 07:08:27
Parça
Anahtar Kelimeler

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Add at least 2 products with