2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Doepke DFS4 025-4/0,30-F HD 09126820HD

Expand Table
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Level of Geometry
LOG
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
Customs tariff number
CTN
Country of origin
COO
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
09114820
DFS4 016-4/0,03-F
300
Doepke Residual current circuit-breakers 4-pole, 16 A, 0.03 A, Type F, N left
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712212169
Doepke Schaltgeräte GmbH
10
85363010
DE
09115820
DFS4 016-4/0,10-F
300
Doepke Residual current circuit-breakers 4-pole, 16 A, 0.1 A, Type F, N left
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712212183
Doepke Schaltgeräte GmbH
15
85363010
DE
09116820HD
DFS4 016-4/0,30-F HD
300
Doepke Residual current circuit-breakers 4-pole, 16 A, 0.3 A, Type F, N left, HD
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. With an airtight, encapsulated tripping mechanism from a special alloy and the stainless steel latch, residual current circuit-breakers in HD design are protected, in particular from corrosion, corrosive gases, moisture and extreme temperature fluctuations. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712244948
Doepke Schaltgeräte GmbH
10
85363010
DE
09116820
DFS4 016-4/0,30-F
300
Doepke Residual current circuit-breakers 4-pole, 16 A, 0.3 A, Type F, N left
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712212206
Doepke Schaltgeräte GmbH
15
85363010
DE
09117820
DFS4 016-4/0,50-F
300
Doepke Residual current circuit-breakers 4-pole, 16 A, 0.5 A, Type F, N left
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712212220
Doepke Schaltgeräte GmbH
10
85363010
DE
09124820HD
DFS4 025-4/0,03-F HD
300
Doepke Residual current circuit-breakers 4-pole, 25 A, 0.03 A, Type F, N left, HD
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. With an airtight, encapsulated tripping mechanism from a special alloy and the stainless steel latch, residual current circuit-breakers in HD design are protected, in particular from corrosion, corrosive gases, moisture and extreme temperature fluctuations. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712218185
Doepke Schaltgeräte GmbH
15
85363030
DE
09124821HD
DFS4 025-4/0,03-F R HD
300
Doepke Residual current circuit-breakers 4-pole, 25 A, 0.03 A, Type F, N right, HD
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. With an airtight, encapsulated tripping mechanism from a special alloy and the stainless steel latch, residual current circuit-breakers in HD design are protected, in particular from corrosion, corrosive gases, moisture and extreme temperature fluctuations. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position right; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712239203
Doepke Schaltgeräte GmbH
10
85363030
DE
09124821
DFS4 025-4/0,03-F R
300
Doepke Residual current circuit-breakers 4-pole, 25 A, 0.03 A, Type F, N right
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position right; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712237148
Doepke Schaltgeräte GmbH
10
85363030
DE
09124820
DFS4 025-4/0,03-F
300
Doepke Residual current circuit-breakers 4-pole, 25 A, 0.03 A, Type F, N left
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712212244
Doepke Schaltgeräte GmbH
15
85363030
DE
09125820
DFS4 025-4/0,10-F
300
Doepke Residual current circuit-breakers 4-pole, 25 A, 0.1 A, Type F, N left
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712212268
Doepke Schaltgeräte GmbH
10
85363030
DE
09126820HD
DFS4 025-4/0,30-F HD
300
Doepke Residual current circuit-breakers 4-pole, 25 A, 0.3 A, Type F, N left, HD
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. With an airtight, encapsulated tripping mechanism from a special alloy and the stainless steel latch, residual current circuit-breakers in HD design are protected, in particular from corrosion, corrosive gases, moisture and extreme temperature fluctuations. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712231511
Doepke Schaltgeräte GmbH
15
85363030
DE
09126820
DFS4 025-4/0,30-F
300
Doepke Residual current circuit-breakers 4-pole, 25 A, 0.3 A, Type F, N left
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712212282
Doepke Schaltgeräte GmbH
15
85363030
DE
09127820
DFS4 025-4/0,50-F
300
Doepke Residual current circuit-breakers 4-pole, 25 A, 0.5 A, Type F, N left
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712212305
Doepke Schaltgeräte GmbH
15
85363030
DE
09134820HD
DFS4 040-4/0,03-F HD
300
Doepke Residual current circuit-breakers 4-pole, 40 A, 0.03 A, Type F, N left, HD
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. With an airtight, encapsulated tripping mechanism from a special alloy and the stainless steel latch, residual current circuit-breakers in HD design are protected, in particular from corrosion, corrosive gases, moisture and extreme temperature fluctuations. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712215993
Doepke Schaltgeräte GmbH
15
85363030
DE
09134821HD
DFS4 040-4/0,03-F R HD
300
Doepke Residual current circuit-breakers 4-pole, 40 A, 0.03 A, Type F, N right, HD
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. With an airtight, encapsulated tripping mechanism from a special alloy and the stainless steel latch, residual current circuit-breakers in HD design are protected, in particular from corrosion, corrosive gases, moisture and extreme temperature fluctuations. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position right; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712231238
Doepke Schaltgeräte GmbH
20
85363030
DE
09134821
DFS4 040-4/0,03-F R
300
Doepke Residual current circuit-breakers 4-pole, 40 A, 0.03 A, Type F, N right
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position right; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712219038
Doepke Schaltgeräte GmbH
15
85363030
DE
09134820
DFS4 040-4/0,03-F
300
Doepke Residual current circuit-breakers 4-pole, 40 A, 0.03 A, Type F, N left
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712212329
Doepke Schaltgeräte GmbH
15
85363030
DE
09135821
DFS4 040-4/0,10-F R
300
Doepke Residual current circuit-breakers 4-pole, 40 A, 0.1 A, Type F, N right
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position right; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712269590
Doepke Schaltgeräte GmbH
10
85363030
DE
09135820
DFS4 040-4/0,10-F
300
Doepke Residual current circuit-breakers 4-pole, 40 A, 0.1 A, Type F, N left
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. Devices in the standard design are intended for monitoring circuits with a rated voltage of 230, 400 V, V and a rated frequency of 50 Hz. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: Modern domestic installations with LED lighting systems and single-phase frequency converters; Ideal for systems where RCCBs Type A have a tendency towards faulty trips due to surge residual currents; Commercial and industrial installations with TN-S, TT- and TN-C-S systems, where power electronics equipment is used without galvanic isolation from the mains, e.g. switching power supplies, high-frequency converters. photovoltaic installations and UPS equipment with frequency converters without transformers; Not permitted for use in TN-C networks; not permitted for protecting systems in which electronic equipment could generate smooth DC currents. Comprehensive protection is not provided in this case. For these applications we recommend our AC/DC sensitive residual current circuit-breakers (Type B or B+); Hints: suitable for use in 50 Hz AC networks; Not designed for use in direct current networks or on the output side of controlled electrical equipment such as frequency converters.
4014712212343
Doepke Schaltgeräte GmbH
10
85363030
DE
Sıkıştırılmış görünümü göster (84 yapılandırılabilir ürünler)
Sipariş numarası09126820HD
Son değişiklik15.12.2025 11:38:52
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-22-01 Kalıntı akımı devre kesicisi (RCCB)
Gerilim tipiAC
koruma derecesiIP20
27-14-22-01 Kalıntı akımı devre kesicisi (RCCB)

ECLASS 13.0

27-14-22-01 Kalıntı akımı devre kesicisi (RCCB)

ECLASS 12.0

27-14-22-01 Kalıntı akımı devre kesicisi (RCCB)

ETIM 10.0

EC000003 Residual current circuit breaker (RCCB)

ETIM 9.0

EC000003 Residual current circuit breaker (RCCB)
DIN railDIN rail
ACAC
FF
50 Hz50 Hz
IP20IP20

ETIM 8.0

EC000003 Residual current circuit breaker (RCCB)
DIN railDIN-Schiene
ACAC
FF
50 Hz50 Hz
IP20IP20

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_ElectricalEquipment