Gland plate with high cable density and certified protection IP66 / UL Type 12. Available in various sizes.
KEL-DPZ cable entry plates are designed to route and seal a large number cables without connectors, hoses or fibre optics (from 1.5 mm to 22 mm in diameter) in limited space.The KEL-DPZ products are a cost and time saving alternative to traditional cable glands.The assembly of the KEL-DPZ with unterminated cables or pneumatic hoses can be done quick and easy. Simply make a small hole in the thin membrane, push the cables through. The KEL-DPZ provides strain relief and protection up to IP66 / UL type 12.The KEL-DPZ matches exactly the cut-out dimensions of 6-, 10-, 16- and 24-pin standard industrial connectors. The size KEL-DPZ-B fits on cut-outs 46 × 46 mm. The very compact size KEL-DPZ-E is designed for routing cables in very small space. Through a cut-out of only 18 × 112 mm, up to 21 cables can be easily routed and sealed.Especially for Rittal KL / KX terminal boxes the size KEL-DPZ-KX/KL (IP65) was created. It was designed for routing up to 72 cables through the pre-cut standard cut-out. The self-tapping screws required for assembly are included in the scope of delivery.ST-B Plugs can be used for sealing pierced membranes if cables have been removed.It is also possible to integrate threaded bushings (except KEL-DPZ 6 / KEL-DPZ-KX/KL). Please ask us about your desired variant. The version with threaded bushings enables the cable entry plate to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.
10
IP54, IP55, IP64, IP65, IP66
UL Type 12
UL94-V0
-40 C°
Sıkıştırılmış görünümü göster (1 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
icotek - 43817
Sipariş numarası
43817
Son değişiklik
17.12.2024 10:52:14
Parça
Anahtar Kelimeler
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-14-24-21 Küçük dağıtım panoları/şalt dolapları için rakor plakası
Koruma derecesi (IP), monte edilmiş
IP54, IP55, IP64, IP65, IP66
renk
grey
ECLASS 11.1
27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
Degree of protection (IP), mounted
IP54, IP55, IP64, IP65, IP66
color
grey
ECLASS 11.0
27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
Degree of protection (IP), mounted
IP54, IP55, IP64, IP65, IP66
color
grey
ECLASS 10.1
27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
Degree of protection (IP), mounted
IP54, IP55, IP64, IP65, IP66
color
grey
ETIM 10.0
EC000211 Gland plate for enclosure/cabinet
ETIM 9.0
EC000211 Gland plate for enclosure/cabinet
ETIM 8.0
EC000211 Gland plate for enclosure/cabinet
ETIM 7.0
EC000211 Gland plate for small distribution boards/switchgear cabinets