Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
SIEMENS
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Electrical cabinet air conditioning
Heater (electrical cabinet)
SIEMENS
...
Electrical cabinet, housing, rack
Electrical cabinet air conditioning
Heater (electrical cabinet)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
8MR21320AB
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
blower present
AAB623
max. operating voltage with AC 50 Hz
AAB838 [V]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
8MR21301A
8MR2130-1A
Heater, semiconductor, Ue AC 120 V, Ue AC: 240 V, Ue DC: 120 V, Ue DC: 240 ...
heater 120-240 V, 15W HG140
4019169672665
Siemens
heater 120-240 V, 15W HG140
false
240
8MR21303A
8MR2130-3A
Heater, semiconductor, Ue AC 120 V, Ue AC: 240 V, Ue DC: 120 V, Ue DC: 240 ...
heater 120-240 V, 30 W HG140
4019169672672
Siemens
heater 120-240 V, 30 W HG140
false
240
8MR21300A
8MR2130-0A
Heater, semiconductor, Ue AC 120 V, Ue AC: 240 V, Ue DC: 120 V, Ue DC: 240 ...
Heater 120-240 V, 100 W HG140
4019169672658
Siemens
Heater 120-240 V, 100 W HG140
false
240
8MR21304A
8MR2130-4A
Heater, semiconductor, Ue AC 230 V, Ue AC: 230 V, Ue DC: 230 V, Ue DC: 230 ...
fan heater (semiconductor PTC) with clip attachment 35 mm DIN standard mounting rail, 230 V AC, 150 W
4019169672689
Siemens
fan heater (semiconductor PTC) with clip attachment 35 mm DIN standard mou
false
230
8MR21306A
8MR2130-6A
Heater, semiconductor, Ue AC 120 V, Ue AC: 240 V, Ue DC: 120 V, Ue DC: 240 ...
Heater 120-240 V, 60 W HG140
4019169672702
Siemens
Heater 120-240 V, 60 W HG140
false
240
8MR21307A
8MR2130-7A
Heater, semiconductor, Ue AC 120 V, Ue AC: 240 V, Ue DC: 120 V, Ue DC: 240 ...
Heater 120-240 V, 75W HG140
4019169672719
Siemens
Heater 120-240 V, 75W HG140
false
240
8MR21305A
8MR2130-5A
Heater, semiconductor, Ue AC 120 V, Ue AC: 240 V, Ue DC: 120 V, Ue DC: 240 ...
Heater 120-240V, 150 W HG140
4019169672696
Siemens
Heater 120-240V, 150 W HG140
false
240
8MR21325A
8MR2132-5A
Heater, semiconductor, Ue AC 120 V, Ue AC: 240 V, 150 W
120-240V, 150WATTS, 15DEGR. CSF060, 06021.0-00,
4019169675116
Siemens
120-240V, 150WATTS, 15DEGR. CSF060, 06021.0-00,
false
240
8MR21325AB
8MR2132-5AB
Heater, semiconductor, Ue AC 120 V, Ue AC: 240 V, 150 W
Heating device 120-240 V/ AC 150W 25 DEG
4019169675123
Siemens
Heating device 120-240 V/ AC 150W 25 DEG
false
240
8MR21320AB
8MR2132-0AB
Heater, semiconductor, Ue AC 120 V, Ue AC: 240 V, 100 W
120-240V, 100WATTS, 25DEGR. CSF060, 06012.0-00,
4019169675086
Siemens
120-240V, 100WATTS, 25DEGR. CSF060, 06012.0-00,
false
240
8MR21321A
8MR2132-1A
Heater, semiconductor, Ue AC 120 V, Ue AC: 240 V, 50 W
120-240V, 50WATTS, 15DEGR. CSF060,06001.0-00,
4019169675093
Siemens
120-240V, 50WATTS, 15DEGR. CSF060,06001.0-00,
false
240
8MR21320A
8MR2132-0A
Heater, semiconductor, Ue AC 120 V, Ue AC: 240 V, 100 W
120-240V, 100WATTS, 15DEGR. CSF060, 06011.0-00,
4019169675079
Siemens
120-240V, 100WATTS, 15DEGR. CSF060, 06011.0-00,
false
240
8MR21321AB
8MR2132-1AB
Heater, semiconductor, Ue AC 120 V, Ue AC: 240 V, 50 W
120-240V, 50WATTS, 25DEGR. CSF060, 06002.0-00,
4019169675109
Siemens
120-240V, 50WATTS, 25DEGR. CSF060, 06002.0-00,
false
240
8MR21504A
8MR2150-4A
Heater, semiconductor, Ue AC 230 V, 400 W
Semiconductor heater unit CSL 028 400 W, 230 V AC clip attachment
4001869475295
Siemens
Semiconductor heater unit CSL 028 400 W, 230 V AC clip attachment
true
230
8MR21504AA
8MR2150-4AA
Heater, semiconductor, Ue AC 120 V, 400 W
Semiconductor heater unit CSL 028 400 W, 120 V AC clip attachment, UL
4001869475332
Siemens
Semiconductor heater unit CSL 028 400 W, 120 V AC clip attachment, UL
120
8MR21504AB
8MR2150-4AB
Heater, semiconductor, Ue AC 120 V, 400 W
Semiconductor heater unit CSL 028 400 W, 120 V AC Screw mounting, UL
4001869475349
Siemens
Semiconductor heater unit CSL 028 400 W, 120 V AC Screw mounting, UL
120
8MR21504B
8MR2150-4B
Heater, semiconductor, Ue AC 230 V, 400 W
Semiconductor heater unit CSL 028 400 W, 230 V AC Screw mounting
4001869475301
Siemens
Semiconductor heater unit CSL 028 400 W, 230 V AC Screw mounting
true
230
8MR21505A
8MR2150-5A
Heater, semiconductor, Ue AC 230 V, 250 W
Semiconductor heater unit CSL 028 250 W, 230 V AC clip attachment
4001869475318
Siemens
Semiconductor heater unit CSL 028 250 W, 230 V AC clip attachment
true
230
Sıkıştırılmış görünümü göster (21 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
SIEMENS
- Heater (electrical cabinet)
Sipariş numarası
8MR21320AB
Son değişiklik
04.05.2022 06:30:21
Parça
Anahtar Kelimeler
Electric engineering
Electrical cabinet
Electrical cabinet air conditioning
Heater
automation
housing
process control engineering
rack
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-18-07-10 Isıtıcı (anahtarlama (şalt) tesisleri kabini)
ECLASS 11.0
27-18-07-10 Isıtıcı (anahtarlama (şalt) tesisleri kabini)
ECLASS 9.1
27-18-07-10 Isıtıcı (anahtarlama (şalt) tesisleri kabini)
ETIM 10.0
EC000737 Heating (enclosure/cabinet)
ETIM 9.0
EC000737 Heating (enclosure/cabinet)
ETIM 8.0
EC000737 Heating (enclosure/cabinet)
ETIM 7.0
EC000737 Heating (switchgear cabinet)