2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3SE52120LC051CA0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Interface design
AAB400
Electronic output
AAB423
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
3SE52120CC051CA0
3SE5212-0CC05-1CA0
Position switch, anti-corrosion protection metal encl. EN50047, 31 mm
Position switch with increased corrosion protection Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/1 NC quick action contacts (replaceable) with plunger
4011209862210
Siemens
Position switch with increased corrosion protection Metal enclosure accord
Without
0
3SE52120CD03
3SE5212-0CD03
Position switch, metal encl. EN50047, 31 mm device connection
Position switch Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/1 NC quick action contacts Roller plunger, Form C with plastic roller 10 mm
4011209862364
Siemens
Position switch Metal enclosure according to EN 50047, 31 mm Device connec
Without
0
3SE52120CE10
3SE5212-0CE10
Position switch, metal encl. EN50047, 31 mm device connection
Position switch Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/1 NC quick action contacts Roller lever with plastic roller 13 mm
4011209862401
Siemens
Position switch Metal enclosure according to EN 50047, 31 mm Device connec
Without
0
3SE52120CF10
3SE5212-0CF10
Position switch, metal encl. EN50047, 31 mm device connection
Position switch Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/1 NC quick action contacts Angular roller lever with plastic roller 13 mm
4011209862449
Siemens
Position switch Metal enclosure according to EN 50047, 31 mm Device connec
Without
0
3SE52120KC05
3SE5212-0KC05
Position switch, metal encl. EN50047, 31 mm device connection
Position switch Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC slow-action contacts Rounded plunger, Form B with Teflon plunger
4011209862166
Siemens
Position switch Metal enclosure according to EN 50047, 31 mm Device connec
Without
0
3SE52120KC051CA0
3SE5212-0KC05-1CA0
Position switch, anti-corrosion protection metal encl. EN50047, 31 mm
Position switch with increased corrosion protection Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC slow-action contacts with plunger
4011209862234
Siemens
Position switch with increased corrosion protection Metal enclosure accord
Without
0
3SE52120KD03
3SE5212-0KD03
Position switch, metal encl. EN50047, 31 mm device connection
Position switch Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC slow-action contacts Roller plunger, Form C with plastic roller 10 mm
4011209862371
Siemens
Position switch Metal enclosure according to EN 50047, 31 mm Device connec
Without
0
3SE52120KE10
3SE5212-0KE10
Position switch, metal encl. EN50047, 31 mm device connection
Position switch Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC slow-action contacts Roller lever with plastic roller 13 mm
4011209862418
Siemens
Position switch Metal enclosure according to EN 50047, 31 mm Device connec
Without
0
3SE52120KF10
3SE5212-0KF10
Position switch, metal encl. EN50047, 31 mm device connection
Position switch Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC slow-action contacts Angular roller lever with plastic roller 13 mm
4011209862456
Siemens
Position switch Metal enclosure according to EN 50047, 31 mm Device connec
Without
0
3SE52120LC05
3SE5212-0LC05
Position switch, metal encl. EN50047, 31 mm device connection
Position switch Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC quick action contacts Rounded plunger, Form B
4011209862173
Siemens
Position switch Metal enclosure according to EN 50047, 31 mm Device connec
Without
0
3SE52120LC051CA0
3SE5212-0LC05-1CA0
Position switch, anti-corrosion protection metal encl. EN50047, 31 mm
Position switch with increased corrosion protection Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC quick action contacts with plunger
4011209862227
Siemens
Position switch with increased corrosion protection Metal enclosure accord
Without
0
3SE52120LD03
3SE5212-0LD03
Position switch, metal encl. EN50047, 31 mm device connection
Position switch Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC quick action contacts Roller plunger, Form C with plastic roller 10 mm
4011209862388
Siemens
Position switch Metal enclosure according to EN 50047, 31 mm Device connec
Without
0
3SE52120LE10
3SE5212-0LE10
Position switch, metal encl. EN50047, 31 mm device connection
Position switch Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC quick action contacts Roller lever with plastic roller 13 mm
4011209862425
Siemens
Position switch Metal enclosure according to EN 50047, 31 mm Device connec
Without
0
3SE52120LF10
3SE5212-0LF10
Position switch, metal encl. EN50047, 31 mm device connection
Position switch Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC quick action contacts Angular roller lever with plastic roller 13 mm
4011209862463
Siemens
Position switch Metal enclosure according to EN 50047, 31 mm Device connec
Without
0
3SE52120MC05
3SE5212-0MC05
Position switch, metal encl. EN50047, 31 mm device connection
Position switch Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC slow-action contacts with make-before-break Rounded plunger Form B with Teflon plunger
4011209862180
Siemens
Position switch Metal enclosure according to EN 50047, 31 mm Device connec
Without
0
3SE52120MC051CA0
3SE5212-0MC05-1CA0
Position switch, anti-corrosion protection metal encl. EN50047, 31 mm
Position switch with increased corrosion protection Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC slow-action contacts with make-before-break with plunger
4011209862241
Siemens
Position switch with increased corrosion protection Metal enclosure accord
Without
0
3SE52120PC051CA0
3SE5212-0PC05-1CA0
Position switch, anti-corrosion protection metal encl. EN50047, 31 mm
Position switch with increased corrosion protection Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 2 NO/1 NC slow-action contacts Teflon plunger
4011209862258
Siemens
Position switch with increased corrosion protection Metal enclosure accord
Without
0
3SE52121KC05
3SE5212-1KC05
Position switch, metal encl. EN50047, 31 mm device connection
Position switch Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC slow-action contacts with 2 LEDs yellow/green, 24 V DC
4011209862654
Siemens
Position switch Metal enclosure according to EN 50047, 31 mm Device connec
Without
0
3SE52121LC05
3SE5212-1LC05
Position switch, metal encl. EN50047, 31 mm device connection
Position switch Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC quick action contacts with 2 LEDs yellow/green, 24 V DC
4011209862661
Siemens
Position switch Metal enclosure according to EN 50047, 31 mm Device connec
Without
0
Sıkıştırılmış görünümü göster (378 ürün)
Sipariş numarası3SE52120LC051CA0
Son değişiklik04.05.2022 06:30:27
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Order Number3SE52120LC051CA0

ECLASS 14.0

27-27-06-01 Tekli konum anahtarı
konut (normlara göre)gemäß Norm
Anahtar işleviOn/Off
27-27-26-01 Güvenlikle ilgili tekli konum anahtarı

ECLASS 12.0

27-27-06-01 Tekli konum anahtarı
housing (according to norm)gemäß Norm
Switch functionOn/Off

ECLASS 11.0

27-27-06-01 Tekli konum anahtarı
Interface designWithout
Electronic output0
Rated operating current Ie DC-13, 24 V3.0
Housing coatinglacquered
max. ambient temperature during operation85
min. ambient temperature during operation-25
Forced openingtrue
housing (according to norm)gemäß Norm
Number of breaking contacts2
Number of changers0
Number of making contacts1
Number of safety-related auxiliary contacts2
Switch functionOn/Off
suitable for safety functionstrue
Width of sensor31.0
Design of electrical connectionScrew connection
Explosion protection categories for gasesnone
Housing construction formBlock
Height of sensor33.0
Length of sensor76.0
Status display presentfalse
degree of protectionIP67
rated operating current Ie with AC-15, 24 V6
Rated operating current Ie DC-13, 125 V0.55

ETIM 10.0

EC000030 End switch

ETIM 7.0

EC000030 End switch
Type of interfaceWithout
Output electronic0
Rated operation current Ie at DC-13, 24 V3.0
Coating housinglacquered
Ambient temperature during operating85
Forced openingtrue
Number of contacts as normally closed contact2
Number of contacts as change-over contact0
Number of contacts as normally open contact1
Number of safety auxiliary contacts2
Suitable for safety functionstrue
Width sensor31.0
Type of electric connectionScrew connection
Explosion safety category for gasnone
Construction type housingBlock
Height of sensor33.0
Length of sensor76.0
With status indicationfalse
Degree of protection (IP)IP67
Rated operation current Ie at AC-15, 24 V6
Rated operation current Ie at DC-13, 125 V0.55