2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ADQTB20-5T

Expand Table
EN
1/5
Ident number
IDNR
Bore Size
BS [mm]
Attaching Type
AT
Standard stroke
STROKE [mm]
Body option
BO
Series
SERIES
Auto switch
SWITCH
Type of auto switch
T
Number of switches
NUMBER
Working stroke
POS [mm]
Nut position
POSA [mm]
Dimensions
AA [mm]
Dimensions
AB [mm]
Dimensions
C [mm]
Dimensions
D [mm]
Dimensions
EG [mm]
Thread
H
1|ADQTB20-5T
20
Through hole (standard)
5
Standard (Female)
Standard
Basic type
Without auto switch
None
0
5
46.0
36.5
7
10
47
M5X0.8
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
ShorttextCompact cylinder Built-in Magnet / Single Acting : Spring Extend
Son değişiklik02.11.2018 02:24:21
Parça