2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BACS-50-2

Expand Table
1/5
Catalog Number
CN
Dimension L
L [mm]
Dimension A
A [mm]
Dimension B
B [mm]
Dimension H
H [mm]
Dimension K
K [mm]
Dimension P
P [mm]
Dimension S
S [mm]
Dimension l
L1 [mm]
Dimension a
A1 [mm]
Dimension b
B1 [mm]
Dimension p
P1 [mm]
Dimension s
S1 [mm]
Thread d
D
Dimension n
N [mm]
1
2
3
4
5
6
7
8
BACS-38-1
38
7.5
8.0
15
4.3
30
4
21.0
7.5
7
12
2.5
M3
4.5
BACS-38-2
38
7.5
8.0
15
4.3
30
4
21.0
7.5
7
12
2.5
M3
4.5
BACS-50-1
50
9.5
12.0
20
6.5
40
5
30.0
10.5
10
17
3.5
M4
6.0
BACS-50-2
50
9.5
12.0
20
6.5
40
5
30.0
10.5
10
17
3.5
M4
6.0
BACS-68-1
68
11.0
14.5
23
9.5
55
5
32.5
12.0
11
20
3.5
M4
8.0
BACS-68-2
68
11.0
14.5
23
9.5
55
5
32.5
12.0
11
20
3.5
M4
8.0
BACS-80-1
80
13.0
16.5
27
11.0
65
6
40.0
14.0
13
25
4.0
M5
10.0
BACS-80-2
80
13.0
16.5
27
11.0
65
6
40.0
14.0
13
25
4.0
M5
10.0
Sıkıştırılmış görünümü göster (8 ürün)
Sipariş numarasıBACS-50-2
ShorttextBall Catches
Son değişiklik22.03.2024 02:04:47
Parça

Sınıflandırmalar

By Categories

Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool

CNS

CNSERPBASE Object Properties
Add at least 2 products with