Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
21-locatingpin-bushingforfixture
locatingdowel
BH23 - Positioning pin for fixture shoulder precision front end shape selection stop screw type
HEFA
...
locatingdowel
BH23 - Positioning pin for fixture shoulder precision front end shape selection stop screw type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BH23YG-AP-D6-P3-H5-A30-E1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
TYPE
Texture of material
TM
heat treatment
HT
Hardness
HRC
surface treatment
ST
Coating hardness
CH
Front end shape
FS
Dg6
D [mm]
g6 public errand
DG6
P
P [mm]
H
H [mm]
A
A [°]
E(AP)
E [mm]
L
L [mm]
1
2
3
4
5
6
7
8
BH23YE-AP-D6-P3-H5-A30-E1
BH23YE
circular
SCM435
quench
35~40HRC
-
-
AP
6
-0.004/-0.012
3.0
5
30
1
8
BH23YD-AP-D6-P3-H5-A30-E1
BH23YD
circular
SCM415
Carburizing quenching
55~60HRC
Anti seepage treatment of threaded part
-
AP
6
-0.004/-0.012
3.0
5
30
1
8
BH23YH-AP-D6-P3-H5-A30-E1
BH23YH
circular
SKD11
-
55~60HRC
DICOAT handle
surface 3000HV
AP
6
-0.004/-0.012
3.0
5
30
1
8
BH23YG-AP-D6-P3-H5-A30-E1
BH23YG
circular
SCM435
quench
35~40HRC
Hard chromium plating
surface 750HV~
AP
6
-0.004/-0.012
3.0
5
30
1
8
BH23LE-AP-D6-P3-H5-A30-E1
BH23LE
Polygonal
SCM435
quench
35~40HRC
-
-
AP
6
-0.004/-0.012
3.0
5
30
1
8
BH23LD-AP-D6-P3-H5-A30-E1
BH23LD
Polygonal
SCM415
Carburizing quenching
55~60HRC
Anti seepage treatment of threaded part
-
AP
6
-0.004/-0.012
3.0
5
30
1
8
BH23LH-AP-D6-P3-H5-A30-E1
BH23LH
Polygonal
SKD11
-
55~60HRC
DICOAT handle
surface 3000HV
AP
6
-0.004/-0.012
3.0
5
30
1
8
BH23LG-AP-D6-P3-H5-A30-E1
BH23LG
Polygonal
SCM435
quench
35~40HRC
Hard chromium plating
surface 750HV~
AP
6
-0.004/-0.012
3.0
5
30
1
8
Sıkıştırılmış görünümü göster (8 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
HEFA
- BH23
Shorttext
Positioning pin for fixture shoulder precision front end shape selection stop screw type
Son değişiklik
05.01.2026 06:17:59
Parça
Anahtar Kelimeler
Positioning pin
fixture
front end
precision
shape selection
shoulder
stop screw
type
Sınıflandırmalar
CNS
CNSERPBASE Object Properties