2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BM41GK-0.75T

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
LX
texture of material
MAT
surface treatment
ST
Specifications
GG
Working limit load (ton) X-axis
WLLX
Working limit load (ton) Z-axis
WLLZ
M
M
W
W [mm]
B
B [mm]
C
C [mm]
D
D [mm]
E
E [mm]
H
H [mm]
S
S [mm]
T
T [mm]
Net weight (kg)
NW
1
2
3
4
5
6
BM41GK-0.3T
BM41GK
Eye type rotary lifting point
Alloy steel
Baking paint
0.3T
0.3
1
8
36
25
8
11
12
25
6
44
0.1
BM41GK-0.4T
BM41GK
Eye type rotary lifting point
Alloy steel
Baking paint
0.4T
0.4
1
10
36
25
8
11
15
25
6
44
0.1
BM41GK-0.75T
BM41GK
Eye type rotary lifting point
Alloy steel
Baking paint
0.75T
0.8
2
12
42
30
10
13
18
33
8
52
0.2
BM41GK-1.5T
BM41GK
Eye type rotary lifting point
Alloy steel
Baking paint
1.5T
1.5
4
16
51
35
14
13
24
35
10
61
0.3
BM41GK-2.3T
BM41GK
Eye type rotary lifting point
Alloy steel
Baking paint
2.3T
2.3
6
20
57
40
16
17
30
44
12
70
0.6
BM41GK-3.2T
BM41GK
Eye type rotary lifting point
Alloy steel
Baking paint
3.2T
3.2
8
24
70
48
19
21
36
52
14
84
1.0
Sıkıştırılmış görünümü göster (6 ürün)
ShorttextEye type rotary lifting point
Son değişiklik16.12.2025 00:34:24
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties