Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
21-locatingpin-bushingforfixture
locatingdowel
BR01A_E - Positioning Pin - Standard/Internal/External Thread - Large Head Cone
HEFA
...
locatingdowel
BR01A_E - Positioning Pin - Standard/Internal/External Thread - Large Head Cone
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BR01CA-D8-P10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
TYPE
TYPE
tolerance class
GCDJ
material quality
MQ
hardness
HARDNESS
Surface Treatment
ST
D
D
Tolerance of D
DT [mm]
P
P [mm]
L
L [mm]
H
H [mm]
C
C [mm]
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
BR01BI-D10-P12
BR01BI
Standard type
Dp6
SUS440C
Quenching hardness 48~53HRC
burnishing
10
+0.029/+0.018
12.00
15
10
2.0
BR01BI-D12-P13
BR01BI
Standard type
Dp6
SUS440C
Quenching hardness 48~53HRC
burnishing
12
+0.035/+0.022
13.00
15
10
2.0
BR01BI-D13-P15
BR01BI
Standard type
Dp6
SUS440C
Quenching hardness 48~53HRC
burnishing
13
+0.012/+0.006
15.00
22
10
2.0
BR01BI-D16-P20
BR01BI
Standard type
Dp6
SUS440C
Quenching hardness 48~53HRC
burnishing
16
+0.020/+0.012
20.00
22
10
3.0
BR01BI-D20-P25
BR01BI
Standard type
Dp6
SUS440C
Quenching hardness 48~53HRC
burnishing
20
+0.020/+0.012
25.00
30
15
3.0
BR01CA-D2-P3
BR01CA
Standard type
Dg6
SUJ2
Quenching hardness HRC56~, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
2
-0.002/-0.008
3.00
4
3
0.5
BR01CA-D3-P4
BR01CA
Standard type
Dg6
SUJ2
Quenching hardness HRC56~, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
3
-0.002/-0.008
4.00
5
5
0.5
BR01CA-D4-P5
BR01CA
Standard type
Dg6
SUJ2
Quenching hardness HRC56~, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
4
-0.004/-0.012
5.00
5
6
1.0
BR01CA-D5-P6
BR01CA
Standard type
Dg6
SUJ2
Quenching hardness HRC56~, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
5
-0.004/-0.012
6.00
10
6
1.0
BR01CA-D6-P8
BR01CA
Standard type
Dg6
SUJ2
Quenching hardness HRC56~, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
6
-0.004/-0.012
8.00
10
8
1.0
BR01CA-D8-P10
BR01CA
Standard type
Dg6
SUJ2
Quenching hardness HRC56~, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
8
-0.005/-0.014
10.00
15
8
1.5
BR01CA-D10-P12
BR01CA
Standard type
Dg6
SUJ2
Quenching hardness HRC56~, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
10
-0.005/-0.014
12.00
15
10
2.0
BR01CA-D12-P13
BR01CA
Standard type
Dg6
SUJ2
Quenching hardness HRC56~, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
12
-0.006/-0.017
13.00
15
10
2.0
BR01CA-D13-P15
BR01CA
Standard type
Dg6
SUJ2
Quenching hardness HRC56~, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
13
-0.006/-0.017
15.00
22
10
2.0
BR01CA-D16-P20
BR01CA
Standard type
Dg6
SUJ2
Quenching hardness HRC56~, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
16
-0.006/-0.017
20.00
22
10
3.0
BR01CA-D20-P25
BR01CA
Standard type
Dg6
SUJ2
Quenching hardness HRC56~, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
20
-0.007/-0.020
25.00
30
15
3.0
BR01DK-D6T-P8
BR01DK
Internal thread type
Dg6
SKS3
Quenching hardness 58~61HRC
-
6T
-0.004/-0.012
8.00
10
8
0.5
BR01DK-D6-P8
BR01DK
Internal thread type
Dg6
SKS3
Quenching hardness 58~61HRC
-
6
-0.004/-0.012
8.00
10
8
0.5
BR01DK-D8T-P10
BR01DK
Internal thread type
Dg6
SKS3
Quenching hardness 58~61HRC
-
8T
-0.005/-0.014
10.00
15
8
0.5
Sıkıştırılmış görünümü göster (189 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
HEFA
- BR01A_E
Shorttext
Positioning Pin - Standard/Internal/External Thread - Large Head Cone
Son değişiklik
19.09.2025 02:38:06
Parça
Anahtar Kelimeler
Positioning pin
cone
large head
thread
Sınıflandırmalar
CNS
CNSERPBASE Object Properties