2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BALLUFF BTL6-U101-M0025-A-S4

Expand Table
1/5
Product identifier
TC
Product view
PX [mm]
Interface
SW
Coding
COD
Output signal
AUS
Resolution
SYS
Standard nominal length
NENN [mm]
Thread type
GT
Connection type
SA
IO Device Description
IODD
Weight
W [Kg]
Customs number
TRAFFIC
Description
DESCRIPT
1
BTL6-U101-M0025-A-S4
54531_00
U = IO-Link-Interface
1 = 18...30 V DC
0 = Flexible magnet mode (factory setting)
1 = COM3, 8 Byte Inputs
25
A = Metric mounting thread M18x1.5, O-ring, rod diameter 10.2 mm
S4 = 4-pin, M12-Connector
DRF_926380_02_000
0.4
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
Sipariş numarasıBTL6-U101-M0025-A-S4
Son değişiklik28.05.2026 12:56:02
Parça
Anahtar Kelimeler

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with