Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_industrial
J3-caster/foot cup
CDK11 - American series low center of gravity caster · Allowable load 200kg· Flat bottom movable type
YIHEDA
...
J3-caster/foot cup
CDK11 - American series low center of gravity caster · Allowable load 200kg· Flat bottom movable type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CDK11-D38-NQ
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Bracket type
TYPE
Bracket material
MAT
Bracket surface preparation
SUR
Braking mode
BRA
Wheel part material
MAT1
Wheel part colour
COL
Wheel part Bearing
BEA
D
D [mm]
Wheel part code
WHE
H
H [mm]
F
F [mm]
A
A [mm]
B
B [mm]
C
C [mm]
E
E [mm]
1
|
CDK11-D38-NQ
CDK11
Flat bottom movable type
Q235A
electrophoresis(Black paint)
---
Strong nylon
black
Double bearing
38
NQ
61
44.5
92
64
75
45
Sıkıştırılmış görünümü göster (1 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
YIHEDA
- CDK11
Shorttext
American series low center of gravity caster · Allowable load 200kg· Flat bottom movable type
Son değişiklik
25.11.2025 10:51:40
Parça
Anahtar Kelimeler
Allowable
American
Cups
Electronic
Flat bottom
Gallery
Industrial
Parts
Structure
caster
center
frame
gravity
load
movable
series low
type
Sınıflandırmalar
CNS
CNSERPBASE Object Properties