2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DSPE5-C80/20N-II/D12K1

Expand Table
1/5
Type
TIPO
Electric proportional control
E
Size
DN
Spool type
ST
Spool nominal flow rate
SF
Configurations for single solenoid version
SP
Series No.
SER
Seals
GU
Piloting
P
Drainage
D
High resistance to corrosion
HR
Power supply
DC
Coil electrical connection
K
Manual override
MO
Surface treatment
W
1
DSP
E
5 = CETOP P05
C = closed center
80 = 80 l/min
20
N = NBR
I = internal
I = internal
D12 = Nominal solenoid voltage 12V DC
K1=plug for connector type DIN 43650
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
Sipariş numarasıDSPE5-C80/20N-II/D12K1
ShorttextPilot operated directional control valves with proportional control - CETOP P05, ISO 4401-05, ISO 4401-07, ISO 4401-08, ISO 4401-10
Son değişiklik20.11.2025 14:21:01
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Add at least 2 products with