2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FMX03VR10WV

Expand Table
EN
1/5
Code
CODE
Version
TYPE
Max flow rate
POR
Fittings
FTTNG
Gasket material
GSKT
Process connection
FLT
Body material
CRP
Float material
FLOAT
Working pressure
WPRS [bar]
Minimum temperature
TMIN [°C]
Maximum temperature
TMAX [°C]
Accuracy
PRCSN [%]
Height
A [mm]
1
2
3
4
5
6
7
8
9
FMX01VR5WV
01VR - With regulating valve
5 (0-5 l/min)
W - S.S.316
V - FKM
M10x1
Acrylic
Agate stone
1
0
60
±4
93
FMX01VR9WV
01VR - With regulating valve
9 (0-9 l/min)
W - S.S.316
V - FKM
M10x1
Acrylic
Agate stone
1
0
60
±4
93
FMX02VR6WV
02VR - With regulating valve
6 (0-6 l/min)
W - S.S.316
V - FKM
M10x1
Acrylic
Agate stone
1
0
60
±4
96
FMX03VR10WV
03VR - With regulating valve
10 (2-10 l/min)
W - S.S.316
V - FKM
M10x1
Acrylic
Agate stone
1
0
60
±4
106
FMX03VR14WV
03VR - With regulating valve
14 (0,5-14 l/min)
W - S.S.316
V - FKM
M10x1
Acrylic
Agate stone
1
0
60
±4
106
FMX03VR25WV
03VR - With regulating valve
25 (4-25 l/min)
W - S.S.316
V - FKM
M10x1
Acrylic
Agate stone
1
0
60
±4
106
FMX03VR1000WV
03VR - With regulating valve
1000 (0-1000 cc/1')
W - S.S.316
V - FKM
M10x1
Acrylic
Agate stone
1
0
60
±4
106
FMX04VR5WV
04VR - With regulating valve
5 (0-5 l/min)
W - S.S.316
V - FKM
M10x1
Acrylic
Agate stone
1
0
60
±4
115,5
FMX04VR14WV
04VR - With regulating valve
14 (0,5-14 l/min)
W - S.S.316
V - FKM
M10x1
Acrylic
Agate stone
1
0
60
±4
115,5
Sıkıştırılmış görünümü göster (9 ürün)
ShorttextOxygen Variable Area flow meter for panel mounting with regulating valve
Son değişiklik27.01.2023 15:59:38
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties