2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LB39KH-L240

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
TYPE
Circular tube material
MAT1
Bracket material
MAT2
Circular tube color
COLOUR1
Bracket color
COLOUR2
L
L [mm]
L1
L1 [mm]
H
H [mm]
h
HH [mm]
Reference weight
CKZL
INFOTEXT
INFOTEXT
1
2
3
4
5
6
LB39KH-L140
LB39KH
External design
PVC
MXD6
orange
brown
140
170
55
10
0.12
website
LB39KH-L190
LB39KH
External design
PVC
MXD6
orange
brown
190
220
65
20
0.16
website
LB39KH-L240
LB39KH
External design
PVC
MXD6
orange
brown
240
270
75
30
0.19
website
LB39KJ-L140
LB39KJ
External design
PVC
MXD6
yellow
brown
140
170
55
10
0.12
website
LB39KJ-L190
LB39KJ
External design
PVC
MXD6
yellow
brown
190
220
65
20
0.16
website
LB39KJ-L240
LB39KJ
External design
PVC
MXD6
yellow
brown
240
270
75
30
0.19
website
Sıkıştırılmış görünümü göster (6 ürün)
ShorttextPipe type handle - circular pipe splicing type - external installation type
Son değişiklik19.03.2025 09:16:24
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties