Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Oil Free Bushings
MDZB - Oil Free Bushings - Dry Bushings - Straight Standard Type
Misumi
Metric
Oil Free Bushings
MDZB - Oil Free Bushings - Dry Bushings - Straight Standard Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MDZB17-10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Thermal Resistance
TR [°C]
d
DD [mm]
L Selection
L [mm]
D
D [mm]
D Tolerance
DTOL [mm]
T
T [mm]
T Tolerance
TTOL [mm]
Size (Shaft Diameter)
SIZE [mm]
Size (Shaft Diameter) Tolerance
SIZETOL [mm]
Hole Size (Housing Dia.)
HS [mm]
Hole Size (Housing Dia.) Tolerance
HSTOL [mm]
Tolerance (Reference)-Inner Dia. after Press-Fitted
TOL [mm]
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
MDZB5-3
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
5
3
7
+0.055/+0.025
1.0
0/-0.025
5
-0.025/-0.037
7
+0.015/0
+0.065/0
MDZB6-3
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
6
3
8
+0.055/+0.025
1.0
0/-0.025
6
-0.025/-0.037
8
+0.015/0
+0.065/0
MDZB7-5
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
7
5
9
+0.055/+0.025
1.0
0/-0.025
7
-0.025/-0.040
9
+0.015/0
+0.065/0
MDZB8-5
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
8
5
10
+0.055/+0.025
1.0
0/-0.025
8
-0.025/-0.040
10
+0.015/0
+0.065/0
MDZB10-6
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
10
6
12
+0.060/+0.030
1.0
0/-0.025
10
-0.025/-0.040
12
+0.018/0
+0.068/0
MDZB12-6
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
12
6
14
+0.060/+0.030
1.0
0/-0.025
12
-0.025/-0.043
14
+0.018/0
+0.068/0
MDZB13-8
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
13
8
15
+0.060/+0.030
1.0
0/-0.025
13
-0.025/-0.043
15
+0.018/0
+0.068/0
MDZB14-8
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
14
8
16
+0.065/+0.035
1.0
0/-0.025
14
-0.025/-0.043
16
+0.018/0
+0.068/0
MDZB15-8
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
15
8
17
+0.065/+0.035
1.0
0/-0.025
15
-0.025/-0.043
17
+0.018/0
+0.068/0
MDZB16-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
16
10
18
+0.070/+0.035
1.0
0/-0.025
16
-0.025/-0.043
18
+0.018/0
+0.068/0
MDZB17-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
17
10
19
+0.070/+0.035
1.0
0/-0.025
17
-0.025/-0.043
19
+0.021/0
+0.071/0
MDZB18-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
18
10
20
+0.075/+0.040
1.0
0/-0.025
18
-0.025/-0.043
20
+0.021/0
+0.071/0
MDZB20-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
20
10
23
+0.080/+0.045
1.5
0/-0.030
20
-0.025/-0.046
23
+0.021/0
+0.081/0
MDZB22-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
22
10
25
+0.080/+0.045
1.5
0/-0.030
22
-0.025/-0.046
25
+0.021/0
+0.081/0
MDZB25-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
25
10
28
+0.085/+0.050
1.5
0/-0.030
25
-0.025/-0.046
28
+0.021/0
+0.081/0
MDZB30-12
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
30
12
34
+0.090/+0.050
2.0
0/-0.030
30
-0.025/-0.046
34
+0.025/0
+0.085/0
MDZB35-12
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
35
12
39
+0.095/+0.055
2.0
0/-0.030
35
-0.025/-0.050
39
+0.025/0
+0.085/0
MDZB40-12
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
40
12
44
+0.095/+0.055
2.0
0/-0.030
40
-0.025/-0.050
44
+0.025/0
+0.085/0
MDZB45-20
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-195~280
45
20
50
+0.100/+0.060
2.5
0/-0.040
45
-0.025/-0.050
50
+0.025/0
+0.085/0
Sıkıştırılmış görünümü göster (26 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Misumi
- MDZB
Shorttext
Oil Free Bushings - Dry Bushings - Straight Standard Type
Son değişiklik
29.05.2023 01:32:13
Parça
Anahtar Kelimeler
Bushings
Dry
Oil Free
Standard Type
Straight
metric
Sınıflandırmalar
CNS
CNSERPBASE Object Properties