2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4DIN439BM10M

Expand Table
Tüm tedarikçi ülkeler/bölgeler
EN
1/5
Part #
PARTNR
Profile
PROFILE
Surface
SURFACE
H [mm]
Pack Quantity (Pieces)
PQ
SW [mm]
Thread
M
Weight
WEIGHT [g]
ID #
ID
Customs Tariff Number
CTN
Certificate
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
EAN-Code
EAN
1
2
3
4
5
6
7
8
9
10
11
12
4DIN439BM10M
I / B
Zinc plated steel
5.0
100
17
M10
6.0
105901
73181692
4066061005039
4DIN439BM12M
I / B
Zinc plated steel
6.0
100
19
M12
9.0
105903
73181692
4066061005046
4DIN439BM14M
I / B
Zinc plated steel
7.0
100
22
M14
14.0
105905
73181699
4DIN439BM16M
I / B
Zinc plated steel
8.0
100
24
M16
18.0
105907
73181699
4066061005053
4DIN439BM20M
I / B
Zinc plated steel
10.0
10
30
M20
33.0
105909
73181699
4DIN439BM24M
I / B
Zinc plated steel
12.0
10
36
M24
60.0
105911
73181699
4DIN439BM30M
I / B
Zinc plated steel
15.0
10
46
M30
100.0
105913
73181699
4DIN439BM5M
I / B
Zinc plated steel
2.7
100
8
M5
1.0
105914
73181692
4DIN439BM6M
I / B
Zinc plated steel
3.2
100
10
M6
1.5
105916
73181692
4DIN439BM8M
I / B
Zinc plated steel
4.0
100
13
M8
3.0
105919
73181692
4066061005060
4DIN439BM10E
I / B
Stainless steel
5.0
100
17
M10
6.0
105900
73181639
4DIN439BM12E
I / B
Stainless steel
6.0
100
19
M12
9.0
105902
73181639
Sıkıştırılmış görünümü göster (20 ürün)
Sipariş numarası4DIN439BM10M
Son değişiklik25.11.2025 11:18:31
Parça