Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Isolator and shuttle valves
Prefill valves
SF - Prefill valve
Bosch Rexroth
Industrial Hydraulics
Valves
Isolator and shuttle valves
Prefill valves
SF - Prefill valve
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SF125A0-1-4X/
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Material number
MN
Type
TYPE
Size
SIZE
Type of connection
TC
Pre-decompression
PD
Spring feedback of the main poppet
SFMP [bar]
Component series
CS
Limit switch type
LST
Limit switch power supply
LSPS [V]
Seal material
SM
Connection thread
CT
Operating pressure
SV [bar]
Datasheet
RNR
1
SF125A0-1-4X/
R900533069
SF: Prefill valve
125: Size 125
A: Flange connection
0: Without pre-decompression
1: Cracking pressure =0.2 bar [=2.9 psi]
4X: Component series 40 to 49
Without position switch
-
NBR seals
Pipe thread according to ISO 228/1
350 bar
RE20482
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Bosch Rexroth
- SF
Sipariş numarası
R900533069
Shorttext
Prefill valve
Son değişiklik
31.07.2025 09:05:20
Parça
Anahtar Kelimeler
Industrial Hydraulics
Isolator
Prefill valve
Prefill valves
Valves
shuttle valves
Sınıflandırmalar
By Categories
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder
CNS
CNSERPBASE Object Properties
Order Number
R900533069
Type Code
SF125A0-1-4X/