2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TV2LNW20-1C-06

Expand Table
1/5
Ident number
IDNR
Order No.
ORDER
Applicable
APP
Electric
EL
Voltage
V
Orifice Dia
ORI [mm]
Port Size
PS
Flange ND
FD [mm]
A [mm]
B [mm]
C [mm]
D [mm]
E [mm]
1|TV2LNW10W-1C-10
2|TV2LNW15W-1C-10
3|TV2LNW20W-1C-10
4|TV2LNW25W-1C-10
5|TV2LNW32W-1C-10
6|TV2LNW40W-1C-10
7|TV2LNW50W-1C-10
10
Water/Air
Concluit
AC100V
Ø10
PT 3/8
10A
55.000
40.000
11.000
72.000
96.000
15
Water/Air
Concluit
AC100V
Ø15
PT 1/2
15A
66.000
50.000
14.500
82.000
108.500
20
Water/Air
Concluit
AC100V
Ø20
PT 3/4
20A
92.000
65.500
18.000
88.000
114.000
25
Water/Air
Concluit
AC100V
Ø25
PT 1
25A
92.000
64.500
21.000
95.000
121.000
32
Water/Air
Concluit
AC100V
Ø32
PT 1 1/4
32A
122.000
86.000
26.000
112.000
139.000
40
Water/Air
Concluit
AC100V
Ø40
PT 1 1/2
40A
122.000
86.000
29.000
118.000
145.000
50
Water/Air
Concluit
AC100V
Ø50
PT 2
50A
140.000
100.000
36.000
133.000
160.000
Sıkıştırılmış görünümü göster (7 yapılandırılabilir ürünler)
ShorttextPort Solenoid Valve -Low Noise Water
Son değişiklik12.03.2019 23:07:13
Parça
Add at least 2 products with