2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

093T1001002012S(high)

Expand Table
Tüm tedarikçi ülkeler/bölgeler
EN
1/5
Part #
PARTNR
Profile
PROFILE
Surface finish
FN
D [mm]
Thread
M
Weight
WEIGHT [g]
Customs Tariff Number
CTN
ID #
ID
Certificate
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
EAN-Code
EAN
LOD Level
LODLEVEL
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
093T1001001008S
-
Powder coated
9 (M8)
M10
548.0
79070000
100714
4066061008542
HIGH
093T1001001012S
-
Powder coated
14.5 (M12)
M10
541.0
79070000
100715
4066061008559
HIGH
093T1001001208S
-
Powder coated
9 (M8)
M12
545.0
79070000
100716
4066061008566
HIGH
093T1001001212S
-
Powder coated
14.5 (M12)
M12
538.0
79070000
100717
4066061008573
HIGH
093T1001001408S
-
Powder coated
9 (M8)
M14
541.0
79070000
100718
4066061008580
HIGH
093T1001001412S
-
Powder coated
14.5 (M12)
M14
531.0
79070000
100719
4066061008597
HIGH
093T1001001608S
-
Powder coated
9 (M8)
M16
540.0
79070000
100720
4066061008603
HIGH
093T1001001612S
I / B
Powder coated
14.5 (M12)
M16
527.0
79070000
100722
4066061008627
HIGH
093T1001002008S
-
Powder coated
9 (M8)
M20
531.0
79070000
100723
4066061008634
HIGH
093T1001002012S
I / B
Powder coated
14.5 (M12)
M20
521.0
79070000
100724
4066061008641
HIGH
093T1001001008A
-
Powder coated
9 (M8)
M10
548.0
79070000
149000
4066061077005
HIGH
093T1001001012A
I / B
Powder coated
14.5 (M12)
M10
541.0
79070000
149001
4066061077012
HIGH
093T1001001208A
-
Powder coated
9 (M8)
M12
545.0
79070000
149002
4066061077029
HIGH
093T1001001212A
I / B
Powder coated
14.5 (M12)
M12
538.0
79070000
149003
4066061077036
HIGH
093T1001001408A
-
Powder coated
9 (M8)
M14
541.0
79070000
149004
4066061077043
HIGH
093T1001001412A
I / B
Powder coated
14.5 (M12)
M14
531.0
79070000
149005
4066061077050
HIGH
093T1001001608A
-
Powder coated
9 (M8)
M16
540.0
79070000
149006
4066061077067
HIGH
093T1001001612A
I / B
Powder coated
14.5 (M12)
M16
527.0
79070000
149007
4066061077074
HIGH
Sıkıştırılmış görünümü göster (20 yapılandırılabilir ürünler)
Sipariş numarası093T1001002012S
Son değişiklik30.06.2025 08:03:36
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-36-02-90 Bağlantı elemanı (profil-montaj sistemi, sınıflandırılmamış)