Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
FATH
Engineering Components
Floor Elements
Transport and Base Plates
Transport and Base Plate ZN 30 x 60, Powder Coated
FATH
...
Floor Elements
Transport and Base Plates
Transport and Base Plate ZN 30 x 60, Powder Coated
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
093T30601606S(high)
Vertical Mode
Expand Table
Tüm tedarikçi ülkeler/bölgeler
Preferred catalog language
EN
Reset filters
1/5
Part #
PARTNR
Profile
PROFILE
Surface finish
FN
D [mm]
Thread
M
Weight
WEIGHT [g]
Customs Tariff Number
CTN
ID #
ID
Certificate
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
EAN-Code
EAN
LOD Level
LODLEVEL
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
093T30600806S
I
Powder coated
7 (M6)
M8
101.0
79070000
100731
4066061008696
HIGH
093T30600808S
B
Powder coated
9 (M8)
M8
100.0
79070000
100732
4066061001741
HIGH
093T30601006S
I
Powder coated
7 (M6)
M10
99.0
79070000
100734
4066061008702
HIGH
093T30601008S
B
Powder coated
9 (M8)
M10
98.0
79070000
100735
4066061008719
HIGH
093T30601206S
I
Powder coated
7 (M6)
M12
97.0
79070000
100736
4066061008726
HIGH
093T30601208S
B
Powder coated
9 (M8)
M12
96.0
79070000
100737
4066061008733
HIGH
093T30601406S
I
Powder coated
7 (M6)
M14
95.0
79070000
100739
4066061008757
HIGH
093T30601408S
-
Powder coated
9 (M8)
M14
94.0
79070000
100740
4066061008764
HIGH
093T30601606S
I
Powder coated
7 (M6)
M16
93.0
79070000
100741
4066061008771
HIGH
093T30601608S
-
Powder coated
9 (M8)
M16
92.0
79070000
HIGH
093T30600806A
I
Powder coated
7 (M6)
M8
101.0
79070000
141345
4066061064500
HIGH
093T30600808A
B
Powder coated
9 (M8)
M8
100.0
79070000
141351
4066061064555
HIGH
093T30601006A
I
Powder coated
7 (M6)
M10
99.0
79070000
141347
4066061064517
HIGH
093T30601008A
B
Powder coated
9 (M8)
M10
98.0
79070000
141352
4066061064562
HIGH
093T30601206A
I
Powder coated
7 (M6)
M12
97.0
79070000
141348
4066061064524
HIGH
093T30601208A
B
Powder coated
9 (M8)
M12
96.0
79070000
141354
4066061064579
HIGH
093T30601406A
I
Powder coated
7 (M6)
M14
95.0
79070000
141349
4066061064531
HIGH
Sıkıştırılmış görünümü göster (19 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
FATH
- Transport and Base Plate ZN 30 x 60, Powder Coated
Sipariş numarası
093T30601606S
Son değişiklik
30.06.2025 08:12:51
Parça
Anahtar Kelimeler
Base Plate
Base Plates
Engineering Components
Floor Elements
Powder Coated
Transport
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-36-02-90 Bağlantı elemanı (profil-montaj sistemi, sınıflandırılmamış)