Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
FATH
Engineering Components
Floor Elements
Transport and Base Plates
Transport and Base Plate ZN 40 x 80, Powder Coated
FATH
...
Floor Elements
Transport and Base Plates
Transport and Base Plate ZN 40 x 80, Powder Coated
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
093T40802008S(high)
Vertical Mode
Expand Table
Tüm tedarikçi ülkeler/bölgeler
Preferred catalog language
EN
Reset filters
1/5
Part #
PARTNR
Profile
PROFILE
Surface finish
FN
D [mm]
Thread
M
Weight
WEIGHT [g]
Customs Tariff Number
CTN
ID #
ID
Certificate
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
EAN-Code
EAN
LOD Level
LODLEVEL
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
093T40800808S
I
Powder coated
9 (M8)
M8
213.0
79070000
100761
4066061008931
HIGH
093T40800812S
B
Powder coated
14.5 (M12)
M8
192.0
79070000
100763
4066061008955
HIGH
093T40801008S
I
Powder coated
9 (M8)
M10
211.0
79070000
100767
4066061008993
HIGH
093T40801012S
B
Powder coated
14.5 (M12)
M10
190.0
79070000
100769
4066061009013
HIGH
093T40801208S
I
Powder coated
9 (M8)
M12
209.0
79070000
100772
4066061009037
HIGH
093T40801212S
B
Powder coated
14.5 (M12)
M12
188.0
79070000
100774
4066061001758
HIGH
093T40801408S
I
Powder coated
9 (M8)
M14
203.0
79070000
100776
4066061009068
HIGH
093T40801412S
-
Powder coated
14.5 (M12)
M14
182.0
79070000
100777
4066061009075
HIGH
093T40801608S
I
Powder coated
9 (M8)
M16
199.0
79070000
100780
4066061009099
HIGH
093T40801612S
B
Powder coated
14.5 (M12)
M16
178.0
79070000
100782
4066061009112
HIGH
093T40802008S
I
Powder coated
9 (M8)
M20
195.0
79070000
100785
4066061009136
HIGH
093T40800808A
I
Powder coated
9 (M8)
M8
213.0
79070000
141373
4066061064692
HIGH
093T40800812A
B
Powder coated
14.5 (M12)
M8
192.0
79070000
141378
4066061064746
HIGH
093T40801008A
I
Powder coated
9 (M8)
M10
211.0
79070000
148220
4066061064708
HIGH
093T40801012A
B
Powder coated
14.5 (M12)
M10
190.0
79070000
148221
4066061064753
HIGH
093T40801208A
I
Powder coated
9 (M8)
M12
209.0
79070000
148222
4066061064715
HIGH
093T40801212A
B
Powder coated
14.5 (M12)
M12
188.0
79070000
148223
4066061064760
HIGH
093T40801408A
I
Powder coated
9 (M8)
M14
203.0
79070000
148224
4066061064722
HIGH
093T40801412A
B
Powder coated
14.5 (M12)
M14
182.0
79070000
148226
4066061064777
HIGH
Sıkıştırılmış görünümü göster (22 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
FATH
- Transport and Base Plate ZN 40 x 80, Powder Coated
Sipariş numarası
093T40802008S
Son değişiklik
30.06.2025 08:32:11
Parça
Anahtar Kelimeler
Base Plate
Base Plates
Engineering Components
Floor Elements
Powder Coated
Transport
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-36-02-90 Bağlantı elemanı (profil-montaj sistemi, sınıflandırılmamış)