2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

093T60601608S(high)

Expand Table
Tüm tedarikçi ülkeler/bölgeler
EN
1/5
Part #
PARTNR
Profile
PROFILE
Surface finish
FN
D [mm]
Thread
M
Weight
WEIGHT [g]
Customs Tariff Number
CTN
ID #
ID
Certificate
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
EAN-Code
EAN
LOD Level
LODLEVEL
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
093T60600806S
-
Powder coated
7 (M6)
M8
183.0
79070000
100839
4066061009532
HIGH
093T60600808S
B
Powder coated
9 (M8)
M8
181.0
79070000
100840
4066061009549
HIGH
093T60601006S
I
Powder coated
7 (M6)
M10
181.0
79070000
100841
4066061009556
HIGH
093T60601008S
B
Powder coated
9 (M8)
M10
179.0
79070000
100842
4066061009563
HIGH
093T60601206S
I
Powder coated
7 (M6)
M12
179.0
79070000
100843
4066061009570
HIGH
093T60601208S
B
Powder coated
9 (M8)
M12
177.0
79070000
100844
4066061009587
HIGH
093T60601406S
-
Powder coated
7 (M6)
M14
177.0
79070000
100845
4066061009594
HIGH
093T60601408S
B
Powder coated
9 (M8)
M14
175.0
79070000
100846
4066061009600
HIGH
093T60601606S
I
Powder coated
7 (M6)
M16
175.0
79070000
100847
4066061009617
HIGH
093T60601608S
B
Powder coated
9 (M8)
M16
173.0
79070000
100848
4066061009624
HIGH
093T60600806A
I
Powder coated
7 (M6)
M8
183.0
79070000
141345
4066061064593
HIGH
093T60600808A
B
Powder coated
9 (M8)
M8
181.0
79070000
141351
4066061064647
HIGH
093T60601006A
I
Powder coated
7 (M6)
M10
181.0
79070000
141347
4066061064609
HIGH
093T60601008A
B
Powder coated
9 (M8)
M10
179.0
79070000
141352
4066061064654
HIGH
093T60601206A
I
Powder coated
7 (M6)
M12
179.0
79070000
141348
4066061064616
HIGH
093T60601208A
B
Powder coated
9 (M8)
M12
177.0
79070000
141354
4066061064661
HIGH
093T60601406A
I
Powder coated
7 (M6)
M14
177.0
79070000
141349
4066061064623
HIGH
093T60601408A
B
Powder coated
9 (M8)
M14
175.0
79070000
141356
4066061064678
HIGH
Sıkıştırılmış görünümü göster (20 yapılandırılabilir ürünler)
Sipariş numarası093T60601608S
Son değişiklik30.06.2025 08:41:07
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-36-02-90 Bağlantı elemanı (profil-montaj sistemi, sınıflandırılmamış)